Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MZU | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
QGS | Q80.14X20 | MQFP | 80 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.70mm | 0.80mm |
MEW | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
LKU | L46.5X6 | QFN | 46 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
EUD | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
L3M | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
PAC | P3.064 | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
QNV | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
MJB | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
LML | L32.4X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
M2K | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
MOY | M8.15C | SOICN-EP | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
PHC | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
QTA | Q80.12X12 | TQFP-EP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm |
MKV | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
LNZ | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
VBK | V196.12X12 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 1.02mm | 0.80mm |
MMF | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
LQI | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.51mm | 3.00mm | 0.75mm | 0.00mm | |
WQZ | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
M1B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
WCB | W4X3.10A | WLCSP-BP | 10 | PLASTIC | PLASTIC | Yes | 2.00mm | 1.50mm | 0.35mm | 0.50mm |
MOF | M14.173B | TSSOP-EP | 14 | PLASTIC | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm |
LRW | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
L5O | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
WEF | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.00mm | 0.40mm |
MQF | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LTI | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LAY | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
WFN | W7X8.56A | WLCSP-BP | 56 | PLASTIC | PLASTIC | Yes | 3.37mm | 3.22mm | 0.50mm | 0.40mm |
LCG | L20.4X4D | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.00mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm |