Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
ANG98 | FCCSP | 98 | G | PLASTIC | Yes | 4.00mm | 4.80mm | 0.82mm | 0.40mm | |
pkg_771 | PRQP0144KA-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
MJW | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
LEP | L48.5X6 | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
NCG32 | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm | |
pkg_7768 | PRBG0596FB-B | BGA | 596 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
MNP | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
LHS | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
pkg_7826 | PRDP0014AH-A | DIP | 14 | IC | Yes | 19.22mm | 6.40mm | 4.50mm | ||
MRA | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LLL | MDP0046 | QFN | 38 | PLASTIC | PLASTIC | Yes | 5.00mm | 7.01mm | 0.90mm | 0.00mm |
pkg_20071 | PTSA0028ZE-A | TSOP(1) | 28 | IC | Yes | 8.00mm | 11.80mm | 1.20mm | 0.55mm | |
pkg_1301 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_7886 | PLBG0160GD-A | LFBGA | 160 | IC | Yes | 13.00mm | 13.00mm | 1.58mm | ||
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
pkg_8685 | PRDP0014AC-A | DIP | 14 | IC | Yes | 19.30mm | 6.35mm | |||
pkg_2667 | PRBG0780FA-A | HBGA | 780 | IC | Yes | 29.00mm | 29.00mm | 3.40mm | ||
NDG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm, 1.00mm | 0.40mm | |
pkg_8774 | PRQP0100JB-D | QFP | 100 | IC | Yes | |||||
pkg_3032 | PLQP0080KE-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
PJG24 | SOJ | 24 | G | PLASTIC | Yes | 15.90mm | 7.60mm | 2.67mm | 1.27mm | |
pkg_9195 | PTQP0048KC-C | TFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
pkg_453 | PRSP0036GA-B | SSOP | 36 | IC | Yes | 15.00mm | 8.40mm | 2.35mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_518 | PRBG0577DA-A | BGA | 577 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
HMG675 | FCBGA | 675 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.41mm | 1.00mm | |
QKP | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
pkg_6736 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
QTM | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
pkg_6816 | PTQP0100KE-E | HTFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
pkg_7895 | PLBG0169KA-A | LFBGA | 169 | IC | Yes | 8.00mm | 8.00mm | 1.22mm | ||
WCM | W3X3.9C | WLCSP-BP | 9 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.00mm | 0.00mm |
MUR | M8.15B | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.88mm | 3.94mm | 0.00mm | 1.27mm |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
pkg_7958 | PLBG0040HA-A | LFBGA | 40 | IC | Yes | 10.50mm | 6.00mm | 1.27mm | ||
MXS | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WQW | W7X8.56B | WLCSP-TKCURDL | 56 | PLASTIC | Yes | 3.46mm | 2.86mm | 0.50mm | 0.40mm | |
pkg_8021 | PVLG0049KA-A | VFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 0.98mm | ||
NRU | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8086 | PRQP0048GA-A | QFP | 48 | IC | Yes | 14.00mm | 10.00mm | 2.50mm | ||
pkg_101 | PLQP0048KC-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8149 | PRDP0042BE-B | SDIP | 42 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_1079 | PTLG0049JA-A | TFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 1.05mm | ||
pkg_8212 | PTQP0100LD-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_11335 | PRSP0016JC-B | SSOP | 16 | IC | Yes | 5.00mm | 4.40mm | 1.73mm | ||
pkg_8275 | PTSB0044GE-J | TSOP(2) | 44 | IC | Yes | 10.16mm | 1.10mm | |||
LNI | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |