Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7779 | PRBG0729FB-B | BGA | 729 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
MOC | MDP0048 | TSSOP-EP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.00mm |
pkg_20061 | PLQP0080KJ-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | 0.50mm | |
pkg_7837 | PRDP0018AD-B | DIP | 18 | IC | Yes | 7.62mm | 5.08mm | |||
MRP | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
ELQ | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8385 | PLBG0208KA-A | LFBGA | 208 | IC | Yes | 9.00mm | 8.00mm | 1.36mm | ||
pkg_20075 | PWQN0064KF-A | HWQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 0.80mm | 0.50mm | |
pkg_135 | PTQP0120LA-A | TFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
EWR | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8698 | PRDP0020AD-A | DIP | 20 | IC | Yes | 25.90mm | 6.60mm | |||
pkg_2835 | PLBG0208GC-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.56mm | ||
HWL | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
pkg_8787 | PRSP0008DJ-A | SOP | 8 | IC | Yes | |||||
pkg_3286 | PRSP0038JA-A | SSOP | 38 | IC | Yes | 12.30mm | 6.10mm | 2.00mm | ||
LAI | L8.2.1X2.0 | DODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.50mm |
pkg_933 | PRBG0272DE-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_468 | PTSB0032DA-A | TSOP(2) | 32 | IC | Yes | 20.95mm | 10.16mm | 1.20mm | ||
LDK | L64.9X9B | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.85mm | 0.50mm |
pkg_9775 | PLSP0010JA-A | LSSOP | 10 | IC | Yes | 4.40mm | 3.60mm | 1.45mm | ||
pkg_598 | PTBG0048HF-A | TFBGA | 48 | IC | Yes | 9.50mm | 8.00mm | 1.20mm | ||
LGE | L48.7X7N | SCQFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
QMN | Q32.7X7 | TQFP | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.80mm |
pkg_6750 | PWSN0008DC-A | WPAK(2) | 8 | Dic | Yes | |||||
LKH | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
MRY | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
pkg_6828 | PWQN0032JA-A | HWQFN | 32 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | ||
pkg_7906 | PLBG0192GE-A | LFBGA | 192 | IC | Yes | 14.00mm | 14.00mm | 1.38mm | ||
WCZ | W4X5.20D | WLCSP | 20 | PLASTIC | Yes | 2.34mm | 1.72mm | 0.57mm | ||
MVH | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
NDG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
pkg_7970 | PLBG0525KA-A | LFBGA | 525 | IC | Yes | 12.70mm | 12.70mm | 1.42mm | ||
MYJ | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
M2L | M8.173 | TSSOP | 8 | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_8033 | PLBG0048FA-A | LBGA | 48 | IC | Yes | 11.00mm | 10.00mm | 1.60mm | ||
PBG | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
L4O | L25.4X4 | QFN | 25 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.45mm | |
PSG20 | SOIC | 20 | G | PLASTIC | Yes | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
pkg_8098 | PRQP0054JA-B | QFP | 54 | IC | Yes | 9.50mm | 9.50mm | 1.80mm | ||
pkg_10215 | PTSP0008JC-B | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.10mm | ||
AWG12 | WLCSP | 12 | G | PLASTIC | Yes | 1.17mm | 1.57mm | 0.60mm | 0.40mm | |
pkg_8161 | PRSJ0028DC-C | SOJ | 28 | IC | Yes | 18.67mm | 10.16mm | 3.70mm | ||
pkg_1085 | PTQP0080JA-A | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
LGG32 | LGA | 32 | G | PLASTIC | Yes | 9.00mm | 3.50mm | 1.40mm | 0.50mm | |
pkg_8224 | PLSA0032KA-B | LTSOP(1) | 32 | IC | Yes | 1.27mm | ||||
pkg_11477 | PRBG0233GA-A | FBGA | 233 | IC | Yes | 15.00mm | 15.00mm | 1.90mm | ||
XR24 | LGA | 24 | 240 | PLASTIC | Yes | 3.00mm | 3.30mm | 1.10mm | 0.40mm | |
pkg_8286 | PTSB0050GA-E | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
LNX | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |