Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
BG121 | PBGA | 121 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BB324 | PBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
PJ28 | SOJ | 28 | 240 | PLASTIC | No | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
PL68 | PLCC | 68 | 240 | PLASTIC | No | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
LC32 | LCC | 32 | NP | HERMET | No | 11.40mm | 13.97mm | 1.78mm | 1.27mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
PN120 | TQFP | 120 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
BB416 | PBGA | 416 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.23mm | 1.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
AE420 | TEPBGA | 420 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
BG313 | PBGA | 313 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PR32 | TQFP | 32 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
JSB | J3.A | CLCC | 3 | HERMETIC | HERMETIC | No | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
PN80 | TQFP | 80 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BX288 | SBGA | 288 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
PK100 | TQFP | 100 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.65mm | |
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm |