Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LH2 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
M2D | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
LO2 | L32.3X5 | QFN | 32 | PLASTIC | Yes | 3.00mm | 5.00mm | 0.75mm | 0.40mm | |
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LUW | L72.10X10H | QFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
PFD | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
MKA | M16.15A | QSOP | 16 | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm | |
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
LII | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
MIA | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
ZAY | Z3.1F | SIP | 3 | PLASTIC | Yes | 8.64mm | 10.16mm | 4.44mm | 2.54mm | |
L1O | L68.7X7 | QFN | 68 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L3R | L25.4X5 | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L5A | L14.3X3 | QFN | 26 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LOD | L20.3.5X4 | QFN | 20 | PLASTIC | Yes | 3.50mm | 4.00mm | 0.85mm | 0.50mm | |
MNB | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
M2A | M16.173 | TSSOP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
LWU | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
L1T | L24.4X4D | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L2V | L32.4X4C | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
LGH | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
L3A | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
pkg_11885 | PRBG1384KD-A | FBGA | 1384 | Yes | ||||||
L3E | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
LNO | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
QAE | Q64.10X10H | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.99mm | 0.51mm | |
VPK | V60.5.71X8.46 | LFBGA | 60 | PLASTIC | Yes | 5.71mm | 8.46mm | 1.12mm | 0.80mm | |
LOK | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
L1E | L40.5X5 | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
WQN | W4X5.20U | WLCSP-BP | 20 | PLASTIC | Yes | 2.07mm | 1.68mm | 0.50mm | 0.40mm | |
L1V | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_6884 | PRSS0004ZH-A | TO-3PSG | 4 | Dic | Yes | |||||
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
pkg_7581 | SXLG0004JC-A | EFLIP(LGA) | 4 | Dic | Yes | 1.33mm | 1.33mm | 0.25mm | ||
pkg_1306 | PRSS0003ZA-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_20133 | PLSP0008DE-A | HSOP | 8 | Dic | Yes | 4.40mm | 5.20mm | 1.80mm | 1.27mm | |
pkg_6698 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_6741 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_8838 | PRSS0004ZJ-A | TO-252 | 4 | Dic | Yes | |||||
pkg_6774 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
pkg_9315 | PRSS0003ZD-A | TO-3PF | 3 | Dic | Yes |