Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MJW | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
LNI | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
L3V | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
MLP | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
LPU | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
MNP | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
LRE | L56.8X8E | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
WCW | W4X5.20A | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
MPP | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.90mm | 0.65mm |
LSR | L32.5X5D | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LAC | L20.6X6 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
WEY | W5X8.40 | WLCSP-BP | 40 | PLASTIC | PLASTIC | Yes | 3.27mm | 2.01mm | 0.30mm | 0.40mm |
MRA | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LUP | L24.4X5D | DFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 22.86mm | 10.16mm |
LBR | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
WNF | W4X5.20N | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.74mm | 0.54mm | 0.40mm |
MSL | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LDF | L24.3.5X5W | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
WPO | W5X5.25H | WLCSP-BP | 25 | PLASTIC | PLASTIC | Yes | 2.07mm | 2.07mm | 0.28mm | 0.40mm |
MUA | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LYW | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LEU | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
YGF | L21.15X15 | Module | 21 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.50mm | 1.13mm |
MVX | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
MAG | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LGB | L68.10X10D | WFQFN | 68 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.85mm | 0.50mm |
WQS | W3X4.12D | WLCSP-BP | 12 | PLASTIC | Yes | 1.88mm | 1.32mm | 0.50mm | 0.40mm | |
MXI | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
MBN | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
LHX | L32.5X5C | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
EKT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm |