Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_961 | PRBG0564DA-A | BGA | 564 | IC | Yes | 37.50mm | 37.50mm | 2.80mm | ||
pkg_7718 | PRBG0225CD-A | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_7747 | PRBG0420FB-A | BGA | 420 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
pkg_6839 | PRBG0537FB-A | BGA | 537 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_964 | PRBG0953FC-A | BGA | 953 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_11875 | PLBG0196GA-A | BGA | 196 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_7722 | PRBG0256FI-B | BGA | 256 | IC | Yes | 21.00mm | 21.00mm | 2.03mm | ||
pkg_7751 | PRBG0456DE-A | BGA | 456 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_514 | PRBG0256FA-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.80mm | ||
pkg_947 | PRBG0304DA-A | BGA | 304 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_6843 | PRBG0681FA-A | BGA | 681 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_8031 | PRBG0256FH-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.75mm | ||
pkg_20108 | PRBG0640FC-A | BGA | 640 | IC | Yes | 27.00mm | 27.00mm | 2.35mm | 1.00mm | |
pkg_7727 | PRBG0292FA-A | BGA | 292 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_7756 | PRBG0484FE-B | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BYT142 | CABGA | 142 | G | PLASTIC | Yes | 6.20mm | 6.00mm | 0.82mm | 0.45mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BFG208 | CABGA | 208 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BFG81 | CABGA | 81 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.35mm | 0.80mm | |
BYG100 | CABGA | 100 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 1.00mm | 0.50mm | |
BAG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.53mm | 1.00mm | |
BCG48 | CABGA | 48 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.27mm | 0.75mm | |
ABG100 | CABGA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.70mm | 0.80mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
AKG176 | CABGA | 176 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.10mm | 0.65mm | |
BCG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BP256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
BCG484 | CABGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BFG96 | CABGA | 96 | G | PLASTIC | Yes | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BKG160 | CABGA | 160 | G | PLASTIC | Yes | 13.00mm | 9.00mm | 1.30mm | 0.65mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
BTG304 | CABGA | 304 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 0.50mm | |
BCG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BQG165 | CABGA | 165 | G | PLASTIC | Yes | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm |