Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_598 | PTBG0048HF-A | TFBGA | 48 | IC | Yes | 9.50mm | 8.00mm | 1.20mm | ||
pkg_11828 | PLQP0100KB-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | |||
pkg_974 | PLQP0100JB-A | HLQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.70mm | ||
pkg_8290 | PTSB0050GA-J | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_7942 | PLBG0304GA-A | LFBGA | 304 | IC | Yes | 19.00mm | 19.00mm | 1.58mm | ||
pkg_7625 | TLBG0304DA-A | T-HLBGA | 304 | IC | Yes | 31.00mm | 31.00mm | 1.70mm | ||
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_11863 | WRBG0112GB-A | BGA | 112 | IC | Yes | 12.30mm | 10.70mm | 2.20mm | ||
pkg_8321 | PVQN0052KB-B | HVQFN | 52 | IC | Yes | 8.00mm | 8.00mm | 1.00mm | ||
pkg_7974 | PTBG0061KB-A | TFBGA | 61 | IC | Yes | 5.00mm | 5.00mm | 1.02mm | ||
pkg_7655 | PRQP0160JF-B | HQFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.50mm | ||
pkg_6750 | PWSN0008DC-A | WPAK(2) | 8 | Dic | Yes | |||||
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
pkg_8351 | TTBG0064GA-A | T-TFBGA | 64 | IC | Yes | 8.00mm | 8.00mm | 1.07mm | ||
pkg_8005 | PLBG0108GB-A | LFBGA | 108 | IC | Yes | 11.00mm | 11.00mm | 1.66mm | ||
pkg_7684 | PRDP0014AE-C | DIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_6780 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_135 | PTQP0120LA-A | TFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_8380 | SXBG0081LA-A | S-XFBGA | 81 | IC | Yes | 5.02mm | 4.06mm | 0.50mm | ||
pkg_8037 | PLQP0044GD-B | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.55mm | ||
pkg_7712 | PRBG1521FB-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.01mm | ||
pkg_6828 | PWQN0032JA-A | HWQFN | 32 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | ||
pkg_234 | PRSP0008DG-A | SOP | 8 | IC | Yes | 5.65mm | 5.30mm | 1.73mm | ||
pkg_1002 | PTQP0100KE-A | HTFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | 0.50mm | |
pkg_849 | PWQN0028KA-A | HWQFN | 28 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_8070 | PRQP0100JJ-B | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7741 | PRBG0385FB-A | BGA | 385 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_6858 | PLBG0165FD-A | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
pkg_20125 | PRBG0516GC-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 2.00mm | 0.80mm | |
pkg_2835 | PLBG0208GC-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.56mm | ||
pkg_1036 | PLBG0049GA-A | LFBGA | 49 | IC | Yes | 6.00mm | 6.00mm | 1.40mm | ||
pkg_8692 | PRSP0016DJ-A | SOP | 16 | IC | Yes | |||||
pkg_8101 | PRQP0058FA-A | QFP | 58 | IC | Yes | 20.00mm | 10.00mm | 2.45mm | ||
pkg_7761 | PRBG0544DB-A | BGA | 544 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
pkg_6891 | PRSS0004AC-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_2991 | PLQP0176LC-A | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_1067 | PTBG0065KA-A | TFBGA | 65 | IC | Yes | 6.00mm | 6.00mm | 1.20mm | ||
WCU | W7X7.49 | NA | 49 | SPD_LINEAR | Yes | 2.80mm | 2.80mm | |||
pkg_8733 | PWQN0040KB-B | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_8133 | PRQP0080GH-A | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7790 | PRBG0256DL-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_7113 | PRBG0400FB-A | HBGA | 400 | IC | Yes | 21.00mm | 21.00mm | 3.45mm | ||
pkg_3286 | PRSP0038JA-A | SSOP | 38 | IC | Yes | 12.30mm | 6.10mm | 2.00mm | ||
pkg_20042 | PRSS0008ZA-A | MP-25ZT | 7 | Dic | Yes | 6.50mm | 6.10mm | 2.40mm | ||
pkg_1099 | PVQN0020KB-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
WEW | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | Yes | 2.34mm | 1.72mm | 0.57mm | ||
pkg_8781 | PRBG0256DE-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | |||
pkg_8165 | PRSJ0036DC-A | SOJ | 36 | IC | Yes | 23.60mm | 10.16mm | 3.70mm | ||
pkg_782 | PRQP0080JD-A | QFP | 80 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7475 | PLQP0032GB-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm |