Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WSI | W4X5.20M | WLCSP-TKCURDL | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.50mm | 0.40mm | |
MOI | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
L3H | L10.3X3C | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L2W | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
L5D | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
WRB | W5X8.40A | WLCSP-BP | 40 | PLASTIC | Yes | 3.26mm | 2.06mm | 0.50mm | 0.40mm | |
MOV | M28.209 | SSOP | 28 | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm | |
QBA | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
LON | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L2M | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
WQU | W9X12.108A | WLCSP-TKCURDLBC | 108 | PLASTIC | Yes | 5.02mm | 3.74mm | 0.53mm | 0.40mm | |
L3L | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
M2G | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
M2P | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
LIS | L48.6X6B | QFN | 48 | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
LOI | L48.6X6B | QFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
WQL | W3X3.9 | WLCSP-BP | 9 | PLASTIC | Yes | 1.36mm | 1.28mm | 0.50mm | 0.40mm | |
VPL | V66.4.50X7.50 | LFBGA | 66 | PLASTIC | Yes | 4.50mm | 7.50mm | 1.07mm | 0.65mm | |
L1N | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
L2R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L3Y | L24.4X5G | PQFN | 24 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L4K | L6.1.6X1.6D | uTDFN | 6 | PLASTIC | Yes | 1.60mm | 1.60mm | 0.55mm | 0.50mm | |
L4R | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
QTT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm | |
L5F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
KDE | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
AM | Yes | |||||||||
WQJ | W4X5.20T | WLCSP-TKCURDLBC | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.53mm | 0.40mm | |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
KDH | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
L1S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
LHK | L24.4X4K | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
JSH | J18.C | CLCC | 18 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.73mm | 0.00mm | |
LGW | L32.5X5N | SCQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
L3Q | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_6735 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_8832 | PWSN0008DD-B | WPAK-D(3) | 8 | Dic | Yes | 0.85mm | ||||
pkg_6769 | PWSF0002ZB-A | SRP-F | 2 | Dic | Yes | |||||
pkg_1112 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_7542 | PRSS0004ZM-A | MP-3 | 3 | Dic | Yes | |||||
pkg_11884 | PRSS0003ZQ-A | TO-247plus | 3 | Dic | Yes | 21.13mm | 15.94mm | |||
pkg_7575 | SXBG0004JA-A | EFLIP(BGA) | 4 | Dic | Yes | 1.40mm | 1.40mm | 0.53mm | ||
pkg_6697 | PXSF0002ZA-A | EFP | 2 | Dic | Yes | |||||
pkg_6740 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
pkg_8837 | PRSS0002ZA-A | TO-220FP-2L | 2 | Dic | Yes |