Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LEZ | L4.1.5X1.3 | HODFN | 4 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.70mm | 0.50mm |
pkg_6734 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
JSF | J4.B | CLCC | 4 | HERMETIC | Yes | 7.59mm | 5.31mm | 1.83mm | 0.00mm | |
pkg_6701 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_11872 | PRSS0004AV-A | TO-263S | 4 | Dic | Yes | |||||
TO4 | TO | 4 | G | PLASTIC | Yes | 0.00mm | 9.53mm | 14.88mm | 0.00mm | |
pkg_8810 | PLZZ0004CB-A | TSOT89 | 4 | Dic | Yes | |||||
PHG | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 1.24mm | 2.01mm | 1.90mm | 0.65mm |
pkg_1112 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_1122 | PLSP0005ZB-A | MPAK | 5 | Dic | Yes | 2.95mm | 1.60mm | 1.40mm | ||
pkg_415 | PRSS0005AA-A | SIP | 5 | IC | Yes | 11.70mm | 4.00mm | 6.10mm | ||
pkg_6747 | PTZZ0005DA-A | LFPAK | 5 | Dic | Yes | |||||
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
pkg_150 | PUSN0005KA-A | USON | 5 | IC | Yes | 1.60mm | 1.20mm | 0.60mm | ||
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
LPE | L5.2X2.1 | ODFN | 5 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.65mm |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_6703 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_8668 | SXBG0005LB-A | S-XFBGA | 5 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
pkg_911 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7556 | PRSS0006ZB-A | MP-25Z | 5 | Dic | Yes | 10.00mm | 8.50mm | |||
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
pkg_7567 | PRSS0005ZC-A | MP-45F | 5 | Dic | Yes | 15.00mm | 10.00mm | |||
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHM | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
pkg_7545 | PRSS0006ZA-A | MP-3ZK | 5 | Dic | Yes | 6.50mm | 6.10mm | 2.65mm | ||
pkg_6762 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_7546 | PRSS0006DA-B | MP-3Z | 5 | Dic | Yes | 6.50mm | 5.50mm | |||
pkg_20044 | PRSP0005YY-A | SSOP | 5 | Dic | Yes | 2.50mm | 7.50mm | 2.10mm | ||
pkg_6883 | PLSP0005ZA-A | SOT-25 | 5 | Dic | Yes | 2.90mm | 1.60mm | 1.30mm | ||
pkg_652 | PUSN0005KA-A | USON | 5 | IC | Yes | 1.60mm | 1.20mm | 0.60mm | ||
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
pkg_7505 | PLSP0005ZD-A | MM | 5 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBW | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHC | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHS | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
pkg_7551 | PRSS0005CA-A | MP-5 | 5 | Dic | Yes | 11.50mm | 8.50mm | |||
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
pkg_7498 | PTSP0005JA-A | SSP | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6767 | PUSN0005KB-A | VSON | 5 | Dic | Yes |