Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7567 | PRSS0005ZC-A | MP-45F | 5 | Dic | Yes | 15.00mm | 10.00mm | |||
pkg_7545 | PRSS0006ZA-A | MP-3ZK | 5 | Dic | Yes | 6.50mm | 6.10mm | 2.65mm | ||
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHM | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm | ||
LPT | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LRD | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
PBS | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
LDG6 | LGA | 6 | G | PLASTIC | Yes | 1.09mm | 1.15mm | 0.26mm | 0.00mm | |
LNV | L6.1.6X1.6 | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
PCE | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
WRE | W4X4.12 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.89mm | 1.89mm | 0.50mm | 0.40mm | |
NCG6 | DFN | 6 | G | PLASTIC | Yes | 1.90mm | 1.50mm | 0.75mm | 0.40mm | |
LLT6 | LGA | 6 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 0.70mm | 1.06mm | |
PBG | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHN | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
pkg_7524 | PWSN0006KB-A | HWSON | 6 | Dic | Yes | 4.40mm | 1.85mm | |||
JU6 | CLCC | 6 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.30mm | 2.54mm | |
pkg_8671 | SXBG0006LA-A | S-XFBGA | 6 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
LPU | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
NEG6 | DFN | 6 | G | PLASTIC | Yes | 1.50mm | 1.50mm | 0.55mm | 0.50mm | |
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
pkg_6740 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
LWA | L6.1.2X1.0A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.19mm | 0.99mm | 0.00mm | 0.40mm |
LLV6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 1.60mm | 0.85mm | 0.73mm | |
PBH | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHP | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
LEV | L6.1.65X1.65 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
pkg_9595 | PWSN0006JD-A | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
PHJ | P6.064 | SOT23 | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
LTG6 | LGA | 6 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 1.10mm | 1.27mm | |
LWB | L6.1.6X1.6A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
LTT6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 0.70mm | 0.90mm | |
PHQ | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
pkg_11176 | SXLG0006JB-A | EFLIP(LGA) | 6 | Dic | Yes | 1.77mm | 1.27mm | 0.25mm | ||
LEW | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
DYG6 | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm | |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_6699 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
pkg_6742 | PTSP0006FA-A | TSOP | 6 | Dic | Yes |