Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11860 | PUQN0040LA-A | QFN | 40 | IC | Yes | 5.00mm | 5.00mm | 0.65mm | ||
pkg_8777 | TTBG0112GA-A | T-TBGA | 112 | IC | Yes | 10.00mm | 10.00mm | |||
pkg_8160 | PRSJ0028DC-B | SOJ | 28 | IC | Yes | 18.67mm | 10.16mm | 3.70mm | ||
pkg_7815 | PRBG0580DD-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7652 | PRQP0208KG-D | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_6746 | PRSP0008DD-D | SOP | 8 | Dic | Yes | 4.90mm | 3.95mm | |||
pkg_11894 | PTBG0085KB-A | TFBGA | 85 | IC | Yes | 5.50mm | 5.50mm | 1.20mm | ||
pkg_8827 | PTSP0008JB-A | TSSOP | 8 | Dic | Yes | |||||
pkg_8192 | PRSP0032DG-A | SOP | 32 | IC | Yes | 13.34mm | 2.85mm | |||
pkg_7844 | PRDP0024AG-A | DIP | 24 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_7681 | PRSP0016DM-A | SOP | 16 | IC | Yes | 10.20mm | 4.40mm | 1.80mm | ||
pkg_20067 | PVQN0068LC-A | HVQFN | 68 | IC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
pkg_6778 | PXSN0008ZA-A | MP-6 | 8 | Dic | Yes | |||||
pkg_132 | PTQP0080JA-B | TQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_9215 | PRBG0672FB-A | HBGA | 672 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
pkg_8223 | PLSA0032KA-A | LTSOP(1) | 32 | IC | Yes | 1.27mm | ||||
pkg_7874 | PLBG0121GD-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
pkg_771 | PRQP0144KA-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_6825 | PVQN0048LA-A | HVQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
pkg_1738 | PRBG0440GB-A | FBGA | 440 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_948 | PRBG0316DA-A | BGA | 316 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_8255 | PTSB0028DA-G | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7905 | PLBG0192GD-A | LFBGA | 192 | IC | Yes | 14.00mm | 14.00mm | 1.46mm | ||
pkg_7739 | PRBG0352DD-A | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_6855 | PRBG0593GA-A | HFBGA | 593 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
pkg_2812 | PLBG0176JB-A | LFBGA | 176 | IC | Yes | 10.00mm | 10.00mm | 1.31mm | ||
pkg_97 | PRQP0240KC-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_10316 | SWBG0025LC-A | S-WFBGA | 25 | IC | Yes | 2.27mm | 2.17mm | 0.76mm | ||
pkg_8285 | PTSB0050GA-D | TSOP(2) | 50 | IC | Yes | 20.91mm | 10.16mm | 1.20mm | ||
pkg_7937 | PLBG0281GA-A | LFBGA | 281 | IC | Yes | 17.00mm | 17.00mm | 1.58mm | ||
pkg_6888 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_2986 | PLQP0128KF-A | LFQFP | 128 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
pkg_9955 | PVQN0020KD-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_1063 | PRQP0100JD-B | QFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.05mm | ||
pkg_8316 | PVQN0048LE-A | HVQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 1.00mm | ||
pkg_7969 | PLBG0509KA-B | LFBGA | 509 | IC | Yes | 12.70mm | 12.70mm | 1.42mm | ||
pkg_7100 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
pkg_3280 | PRSP0030JB-A | SSOP | 30 | IC | Yes | 9.85mm | 6.10mm | 2.00mm | ||
QKU | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
pkg_10935 | PRBG0832GA-A | FBGA | 832 | IC | Yes | 27.00mm | 27.00mm | 2.30mm | ||
pkg_8347 | TVBG0063KA-A | T-VFBGA | 63 | IC | Yes | 5.40mm | 4.40mm | 0.93mm | ||
pkg_8000 | PLBG0093GC-A | LFBGA | 93 | IC | Yes | 12.00mm | 10.00mm | 1.38mm | ||
pkg_20109 | PLQP0176KH-B | HLFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | 0.50mm | |
pkg_745 | PLQP0176LB-A | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_39 | PRSP0032DC-A | SOP | 32 | IC | Yes | 20.45mm | 11.30mm | 3.00mm | ||
pkg_11215 | SXLG0006JE-A | EFLIP(LGA) | 6 | Dic | Yes | 2.68mm | 1.78mm | 0.25mm | ||
pkg_8376 | SUBG0048KA-A | S-UFBGA | 48 | IC | Yes | 4.16mm | 3.16mm | 0.52mm | ||
pkg_8032 | PRBG0484FD-A | BGA | 484 | IC | Yes | 23.00mm | 23.00mm | 1.75mm | ||
pkg_20119 | PLQP0100KE-A / PLQP0100KB-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | 0.50mm |