Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |
KDK | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
KCP | K10.A | CFP | 10 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KAL | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.91mm | 6.60mm | 0.00mm | 1.27mm |
KCW | K4.A | CFP | 4 | HERMETIC | HERMETIC | Yes | 4.19mm | 6.48mm | 0.00mm | 2.54mm |
KBB | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KKB | K18.D | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm |
KBP | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.78mm | 6.48mm | 0.00mm | 1.27mm |
HWN | K42.A | CFP | 42 | HERMETIC | HERMETIC | Yes | 26.92mm | 16.26mm | 0.00mm | 1.27mm |
KBV | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KDG | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
H9A | K10.A | CFP | 10 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KCE | K10.A | CFP | 10 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
KCM | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KDM | K24.E | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
KCT | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 2.29mm | 1.27mm |
KAV | K42.A | CFP | 42 | HERMETIC | HERMETIC | Yes | 26.92mm | 16.26mm | 0.00mm | 1.27mm |
KDA | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KBJ | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
HWL | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
KBT | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KDJ | K24.B | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
KCB | K10.A | CFP | 10 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
H9M | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KCK | K14.C | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.34mm | 1.27mm |
KCR | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
KAP | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KCY | K14.C | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.73mm | 6.48mm | 2.29mm | 1.27mm |
KBG | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
KKD | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
KKC | K18.E | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm |
KBQ | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm |
HWY | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
KBW | K8.A | CFP | 8 | HERMETIC | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm |
H9D | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
KCG | K16.E | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 2.57mm | 1.27mm |
KDD | K14.C | CFP | 14 | HERMETIC | Yes | 9.73mm | 6.48mm | 2.29mm | 1.27mm | |
KCN | K2.A | CFP | 2 | HERMETIC | HERMETIC | Yes | 2.24mm | 5.84mm | 0.00mm | 1.27mm |
KCU | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
KAX | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
KDB | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KBK | K18.B | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
HWM | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
KBU | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
KCC | K18.C | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
H9R | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |