Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LZY | L48.6X6B | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm |
LFS | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
LWR | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
LIF | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
MXA | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
MBE | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
LHP | L28.5X5A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.00mm |
EFD | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
L1Z | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
MBG | M13.15 | SOICN | 13 | PLASTIC | Yes | 9.91mm | 3.91mm | 1.25mm | 1.27mm | |
MYP | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
MCY | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LJV | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
EQN | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WPI | W2X4.8 | WLCSP-BP | 8 | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm | |
NDM | N28.45 | PLCC | 28 | PLASTIC | PLASTIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
MGV | M28.3B | SOICW-EP | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.00mm | 0.00mm |
LLI | L28.4X5C | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.75mm | 0.00mm |
EWD | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
MQN | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
QRF | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
MJM | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
LMY | L56.8X8D | TQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.50mm |
PHR | P3.049 | SC70 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.90mm | 0.65mm |
QTN | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
MLH | MDP0040 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 1.42mm | 0.64mm |
LPL | L8.2.1X2.0 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.70mm | 0.50mm |
M2B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
VJC | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MNG | M28.173A | TSSOP-EP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
LQU | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
BR784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm |