Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETW | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQF | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
MVE | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXG | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MTW | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MZN | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETX | PDIP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFER | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQG | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVF | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MTX | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETZ | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFD | V256.17X17C | PBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
EQH | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LPH | L4.2.00X1.25 | ODFN | 4 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.70mm |
MVH | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
MUA | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFE | V256.17X17B | LBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MOB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.90mm | 0.65mm |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MVJ | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXJ | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QSF | Q32.5X5A | TQFP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
PAA | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
MQR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
MRR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
MYB | M10.118 | 10 | G | Yes | 0.12mm | 0.12mm | 0.03mm | 0.02mm | ||
LGG | L22.4X4 | VFQFPN | 22 | G | PLASTIC | Yes | 0.16mm | 0.16mm | 0.04mm | 0.02mm |
LFI | L39.5X6 | QFN | 31 | PLASTIC | Yes | 0.20mm | 0.20mm | 0.79mm | ||
M1C | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.04mm | 0.03mm |
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
LOX | L32.5X5P | VFQFPN | 32 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
MXO | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.00mm | 0.03mm |