Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort ascending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LZI | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
pkg_7630 | TLBG0696FA-B | T-HLBGA | 696 | IC | Yes | 40.00mm | 40.00mm | 1.70mm | ||
MCF | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
pkg_769 | PRQP0256LA-A | FQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.95mm | ||
MHU | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
pkg_7747 | PRBG0420FB-A | BGA | 420 | IC | Yes | 30.00mm | 25.00mm | 2.06mm | ||
MLY | MDP0040 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.42mm | 0.64mm |
WNC | W6X7.42 | WLCSP-BP | 42 | PLASTIC | PLASTIC | Yes | 3.20mm | 2.80mm | 0.50mm | 0.40mm |
pkg_7805 | PRBG0480DE-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
MPY | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.90mm | 0.65mm |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LAE | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
pkg_11894 | PTBG0085KB-A | TFBGA | 85 | IC | Yes | 5.50mm | 5.50mm | 1.20mm | ||
pkg_7863 | PLBG0108GA-A | LFBGA | 108 | IC | Yes | 11.00mm | 11.00mm | 1.58mm | ||
AVG78 | FCCSP | 78 | G | PLASTIC | Yes | 7.80mm | 3.23mm | 0.90mm | 0.50mm | |
ETA | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
pkg_852 | PRSP0052JB-B | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_1738 | PRBG0440GB-A | FBGA | 440 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
TO8 | TO | 8 | G | PLASTIC | Yes | 0.00mm | 9.21mm | 18.23mm | 0.00mm | |
H1K | D20.3 | SBDIP | 20 | HERMETIC | HERMETIC | Yes | 25.40mm | 7.49mm | 2.41mm | 2.54mm |
pkg_8735 | PRSP0042GA-A | SSOP | 42 | IC | Yes | |||||
pkg_2986 | PLQP0128KF-A | LFQFP | 128 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
KBP | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.78mm | 6.48mm | 0.00mm | 1.27mm |
pkg_8837 | PRSS0002ZA-A | TO-220FP-2L | 2 | Dic | Yes | |||||
pkg_39 | PRSP0032DC-A | SOP | 32 | IC | Yes | 20.45mm | 11.30mm | 3.00mm | ||
pkg_20041 | PWQN0048KE-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.80mm | ||
LBR | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9517 | PWSN0008DE-A | WPAK(3F) | 8 | Dic | Yes | |||||
pkg_501 | PLQP0120LA-A | LFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
L2F | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
AMG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
LEU | L16.4X4A | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm |
QAH | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
pkg_6701 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
AHG56 | WLCSP | 56 | G | PLASTIC | Yes | 2.85mm | 3.25mm | 0.60mm | 0.40mm | |
LHX | L32.5X5C | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
pkg_6778 | PXSN0008ZA-A | MP-6 | 8 | Dic | Yes | |||||
LLS | L38.5X7B | QFN | 38 | PLASTIC | PLASTIC | Yes | 5.00mm | 7.01mm | 0.90mm | 0.50mm |
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
MTG | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_6855 | PRBG0593GA-A | HFBGA | 593 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
PFG48 | TVSOP | 48 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.40mm | |
pkg_7935 | PLBG0277KA-A | LFBGA | 277 | IC | Yes | 10.00mm | 10.00mm | 1.54mm | ||
WEY | W5X8.40 | WLCSP-BP | 40 | PLASTIC | PLASTIC | Yes | 3.27mm | 2.01mm | 0.30mm | 0.40mm |
MWU | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
PYG28 | SSOP | 28 | G | PLASTIC | Yes | 10.20mm | 5.30mm | 1.73mm | 0.65mm | |
pkg_7999 | PLBG0093GB-A | LFBGA | 93 | IC | Yes | 11.00mm | 10.00mm | 1.65mm | ||
NAA | N20.35 | PLCC | 20 | PLASTIC | PLASTIC | Yes | 8.89mm | 8.89mm | 3.81mm | 1.27mm |