Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MHL | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
QSG | Q64.10X10A | LQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
MJY | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
LAF | L12.4X4 | QFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.80mm |
MLR | M28.15 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.55mm | 0.64mm |
WAJ | W8X12.96 | WLCSP-TCURDL | 96 | PLASTIC | PLASTIC | Yes | 6.11mm | 4.03mm | 0.36mm | 0.50mm |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
LBT | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MNR | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
WED | W5X5.25B | WLCSP-BP | 25 | PLASTIC | PLASTIC | Yes | 2.17mm | 2.15mm | 0.00mm | 0.00mm |
NLG56 | VFQFPN | 56 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm | |
LDI | L16.4X4 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
MPR | M24.173C | TSSOP-EP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WFL | W5X6.30C | WLCSP-BP | 30 | PLASTIC | PLASTIC | Yes | 2.61mm | 2.33mm | 0.50mm | 0.40mm |
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
LEW | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
MRC | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
WNT | W8X9.72A | WLCSP-BP | 72 | PLASTIC | PLASTIC | Yes | 3.67mm | 3.27mm | 0.50mm | 0.40mm |
PLG68 | PLCC | 68 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
LGD | L32.5X5 | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
MSN | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
LIA | L39.5X6A | QFN | 39 | PLASTIC | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm |
MUD | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
YGT | Y83.12X11 | Module | 83 | PLASTIC | PLASTIC | Yes | 11.00mm | 12.00mm | 5.20mm | 1.00mm |
NCG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.50mm | |
LKG | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
MVZ | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LLU | L10.2.1X1.6A | uTQFN | 10 | PLASTIC | PLASTIC | Yes | 2.11mm | 1.60mm | 0.00mm | 0.50mm |
MXK | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
AVG36 | FCCSP | 36 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.90mm | 0.65mm | |
NEG12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.50mm | 0.50mm | |
LNL | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MZG | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
LPW | L10.2.1X3.5B | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.50mm |
NKE | N68.95 | PLCC | 68 | PLASTIC | PLASTIC | Yes | 24.13mm | 24.13mm | 0.00mm | 1.27mm |
LRG | L40.5X5A | TQFN | 40 | PLASTIC | PLASTIC | Yes | 4.98mm | 4.98mm | 0.75mm | 0.40mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
AZR81 | WLCSP | 81 | G | PLASTIC | Yes | 3.97mm | 3.96mm | 0.60mm | 0.40mm | |
LST | L64.9X9-S | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.65mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WSC | KGF18N05D-SP-400 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSA | KGF16N05D-400 | WLCSP-CUP | 20 | SPD_GENERAL | SPD_GENERAL | Yes | 2.48mm | 1.17mm | 0.00mm | 0.00mm |
WSF | GWS2N7002-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |