Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PAG64 | TSSOP | 64 | G | PLASTIC | Yes | 17.00mm | 6.10mm | 1.00mm | 0.50mm | |
pkg_8029 | PLBG0165FF-B | LBGA | 165 | IC | Yes | 15.00mm | 13.00mm | 1.51mm | ||
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
MN0009AA | MODULE | 9 | G | MODULE | Yes | 40.80mm | 19.70mm | 9.10mm | 2.54mm | |
pkg_8094 | PLQP0052FA-C | LQFP | 52 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_10176 | PRSP0008DF-B | SOP | 8 | IC | Yes | 4.89mm | 3.90mm | 1.73mm | ||
CMG16 | COL | 16 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.50mm | 0.40mm | |
pkg_8157 | PRSJ0026DB-B | SOJ | 26 | IC | Yes | 17.40mm | 8.89mm | 3.80mm | ||
pkg_10836 | PLQP0040JC-A | HLQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.60mm | ||
AZG40 | WLCSP | 40 | G | PLASTIC | Yes | 2.28mm | 3.38mm | 0.60mm | 0.40mm | |
pkg_8220 | PTSA0032KE-B | TSOP(1) | 32 | IC | Yes | 13.40mm | 8.00mm | 1.20mm | ||
pkg_1145 | PVQN0056KA-A | HVQFN | 56 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
LGN | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
QNC | Q64.10X10K | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
pkg_6757 | PWSN0006ZA-A | HWSON | 6 | Dic | Yes | 3.00mm | 3.00mm | |||
LKP | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
MSF | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
pkg_6835 | PRBG0316DC-A | BGA | 316 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
pkg_7913 | PTBG0204JA-A | TFBGA | 204 | IC | Yes | 12.00mm | 12.00mm | 1.19mm | ||
WEB | W4X6.24 | WLCSP-BP | 24 | PLASTIC | PLASTIC | Yes | 2.40mm | 1.60mm | 0.00mm | 0.50mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
HLG676 | FCBGA | 676 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 3.20mm | 1.00mm | |
pkg_7977 | PLBG0624KA-A | LFBGA | 624 | IC | Yes | 17.00mm | 17.00mm | 1.43mm | ||
MYT | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
M2M | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
PDG16 | PDIP | 16 | G | PLASTIC | Yes | 19.00mm | 7.62mm | 3.30mm | 2.54mm | |
pkg_8040 | PLQP0064GC-D | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
KKH | K18.F | CFP | 18 | HERMETIC | Yes | 11.84mm | 9.83mm | 0.00mm | 1.02mm | |
PUG208 | PQFP | 208 | G | PLASTIC | Yes | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
pkg_8104 | PRQP0064FD-A | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.45mm | ||
pkg_1035 | PLBG0036GA-A | LFBGA | 36 | IC | Yes | 5.00mm | 5.00mm | 1.40mm | 0.80mm | |
JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
pkg_8168 | PRSJ0044DC-A | SOJ | 44 | IC | Yes | 28.73mm | 10.16mm | 3.70mm | ||
pkg_10955 | PRSS0003ZN-A | TO-264 | 3 | Dic | Yes | 26.00mm | 20.00mm | 5.00mm | ||
PMG8 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.60mm | |
pkg_8231 | PTSA0040KA-D | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.20mm | ||
pkg_1152 | PRBG0272GA-A | FBGA | 272 | IC | Yes | 17.00mm | 17.00mm | 1.90mm | ||
pkg_8293 | PTSB0050GB-B | TSOP(2) | 50 | IC | Yes | 20.86mm | 10.11mm | 1.20mm | ||
LPF | L8.3X3I | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
pkg_11826 | PLQP0080KE-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_697 | PRDP0020AC-B | DIP | 20 | IC | Yes | 24.50mm | 6.30mm | 5.08mm | ||
pkg_8354 | TLBG0069GB-A | T-LFBGA | 69 | IC | Yes | 11.00mm | 8.00mm | 1.22mm | ||
LSC | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
WPA | W6X9.54 | WLCSP-TKCURDL | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.50mm | 0.40mm |
pkg_7506 | PLSP0006ZB-A | MM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVW | L32.5X7A | QFN | 32 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm |