Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8724 | PRSP0032GA-A | SSOP | 32 | IC | Yes | |||||
KBB | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
pkg_2947 | PVBG0097LA-A | VFBGA | 97 | IC | Yes | 5.00mm | 5.00mm | 0.99mm | ||
pkg_8827 | PTSP0008JB-A | TSSOP | 8 | Dic | Yes | |||||
LBM | L12.4X3A | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.75mm | 0.50mm |
pkg_3439 | PWQN0040KC-A | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_948 | PRBG0316DA-A | BGA | 316 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
LEP | L48.5X6 | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
pkg_492 | PLQP0048KB-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.50mm | |
pkg_9955 | PVQN0020KD-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
LHS | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
pkg_6695 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
QRG | Q128.14X14A | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
LLL | MDP0046 | QFN | 38 | PLASTIC | PLASTIC | Yes | 5.00mm | 7.01mm | 0.90mm | 0.00mm |
pkg_6771 | PWSF0002ZC-A | URP-F | 2 | Dic | Yes | |||||
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
CD10 | CLCC | 10 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.54mm | |
MSZ | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
pkg_7928 | PLBG0240GF-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
WEQ | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
NDG20 | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm, 1.00mm | 0.40mm | |
MWJ | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
L3K | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
pkg_7992 | PRBG0841GA-A | HFBGA | 841 | IC | Yes | 25.00mm | 25.00mm | 3.40mm | ||
PJG24 | SOJ | 24 | G | PLASTIC | Yes | 15.90mm | 7.60mm | 2.67mm | 1.27mm | |
MZQ | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
L2D | L34.3.8X4.8 | TQFN | 34 | PLASTIC | Yes | 3.80mm | 4.80mm | 0.85mm | 0.40mm | |
pkg_8056 | PRQJ0018DB-A | QFJ | 18 | IC | Yes | 12.50mm | 7.40mm | 3.70mm | ||
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
L5C | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8119 | PRQP0208KH-B | FQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 4.30mm | ||
HMG675 | FCBGA | 675 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.41mm | 1.00mm | |
pkg_1044 | PLBG0256KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
pkg_8183 | PRSP0028DK-A | SOP | 28 | IC | Yes | 11.43mm | 2.50mm | |||
pkg_1109 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
pkg_8246 | PTSB0026DB-B | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.13mm | |||
HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
pkg_11619 | PRSS0004AR-A | TO-262 | 4 | Dic | Yes | 4.40mm | ||||
LPY | L8.3X3K | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 16.51mm |
pkg_8307 | PTSP0008JD-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.15mm | 1.20mm | ||
pkg_11845 | PWLG0036KA-A | WFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.76mm | ||
LSW | L56.8X8G | WFQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm |
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_8368 | SWBG0100KA-A | S-WFBGA | 100 | IC | Yes | 5.17mm | 5.17mm | 0.70mm | ||
LWQ | L12.3X3C | TDFN | 12 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm |
WPQ | W2X4.8 | WLCSP-BP | 8 | PLASTIC | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm |
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
MAK | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MOS | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.75mm | 1.27mm |