Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
BL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_9795 | PRSP0038JA-A | SSOP | 38 | IC | Yes | 12.30mm | 6.10mm | 2.00mm | ||
L1W | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
pkg_11888 | PRBG0552GA-A | FBGA | 552 | Yes | ||||||
pkg_7858 | PRDP0040AC-A | DIP | 40 | IC | Yes | 15.24mm | 5.72mm | |||
EQR | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_845 | PTLG0113JA-A | TFLGA | 113 | IC | Yes | 8.00mm | 8.00mm | 1.20mm | ||
pkg_20081 | PWQN0032KG-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_1723 | PTLG0100JA-A | TFLGA | 100 | IC | Yes | 7.00mm | 7.00mm | 1.05mm | 0.65mm | |
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
pkg_8728 | PRDP0036BA-A | DIP | 36 | IC | Yes | |||||
pkg_2961 | PWLG0025KA-A | WFLGA | 25 | IC | Yes | 3.00mm | 3.00mm | 0.76mm | ||
KAX | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
pkg_883 | PLBG0224GA-A | LFBGA | 224 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_3440 | PWQN0048LA-A | HWQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
LBL | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_493 | PLQP0064KB-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
LEO | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
pkg_996 | PRSP0042GB-M | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_6696 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
LHR | L72.10X10 | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.65mm | 0.50mm |
QRH | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_6772 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
LLK | L32.5X6A | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm |