Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7820 | PRBG0756DA-A | HBGA | 756 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7714 | PRBG1752FA-A | HBGA | 1752 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_7821 | PRBG0756DB-A | HBGA | 756 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7715 | PRBG1849FA-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.11mm | ||
pkg_7822 | PRBG0888FA-A | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.60mm | ||
pkg_7716 | PRBG1849FC-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.15mm | ||
pkg_529 | PRBG1848FA-A | HBGA | 1848 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_7823 | PRBG0888FA-B | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.60mm | ||
pkg_7600 | PRBG0480DD-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7804 | PRBG0480DB-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7814 | PRBG0580DA-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_2531 | PRBG2209FA-A | HBGA | 2209 | IC | Yes | 50.00mm | 50.00mm | 3.85mm |