Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LRW | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WNV | W9X12.108 | WLCSP | 108 | G | PLASTIC | Yes | 5.20mm | 4.00mm | 0.50mm | 0.40mm |
pkg_7501 | PTSP0003JA-A | SSP | 3 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
LVM | L78.6X12 | QFN | 78 | PLASTIC | Yes | 11.99mm | 5.99mm | |||
YGW | Y40.17X19 | Module | 40 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
pkg_7567 | PRSS0005ZC-A | MP-45F | 5 | Dic | Yes | 15.00mm | 10.00mm | |||
LZO | L32.4X4A | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm |
LHD | L24.4X4L | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
pkg_7635 | PVQN0040KF-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
MCL | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MOY | M8.15C | SOICN-EP | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
pkg_7694 | PRDP0008AH-D | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
MJB | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |