Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_6718 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6751 | PWSN0008DC-B | WPAK(3) | 8 | Dic | Yes | |||||
pkg_6892 | PRSS0003AD-A | TO-220FM | 3 | Dic | Yes | |||||
pkg_8704 | PRDP0024AA-A | DIP | 24 | IC | Yes | |||||
pkg_8753 | PTSP0056KA-A | TSSOP | 56 | IC | Yes | 1.20mm | ||||
pkg_8803 | PUSF0004ZA-A | MFPAK | 4 | Dic | Yes | |||||
pkg_1126 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
pkg_11786 | PRSS0003AP-A | TO-220FPA | 3 | Dic | Yes | |||||
pkg_6729 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
pkg_6762 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_8682 | PRSP0014DE-B | HSOP | 11 | IC | Yes | 1.56mm | ||||
pkg_8719 | PRDP0030BB-A | SDIP | 30 | IC | Yes | |||||
pkg_8768 | PVBG0064KA-A | VFBGA | 64 | IC | Yes | |||||
pkg_8817 | PRSS0003ZE-A | TO-247 | 3 | Dic | Yes | |||||
pkg_9455 | PRSS0004AG-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_6696 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
pkg_6739 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6772 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
pkg_6882 | PRSS0003DF-A | TO-92L | 3 | Dic | Yes | 10.40mm | ||||
pkg_8694 | PRSP0016JA-A | SSOP | 16 | IC | Yes | |||||
pkg_8734 | PWQN0040LC-A | HWQFN | 40 | IC | Yes | 0.80mm | ||||
pkg_8836 | GRZZ0002ZC-A | MHD | 2 | Dic | Yes | |||||
pkg_11888 | PRBG0552GA-A | FBGA | 552 | Yes | ||||||
pkg_1304 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_6719 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_6752 | PWSN0008DB-A | WPAK-D | 8 | Dic | Yes | |||||
pkg_6893 | PRSS0003AA-A | TO-220F | 3 | Dic | Yes | |||||
pkg_8705 | PRDP0024AF-A | DIP | 24 | IC | Yes | |||||
pkg_8754 | PTSP0056LA-A | TSSOP | 56 | IC | Yes | 1.20mm | ||||
pkg_8804 | PLSP0008JC-A | LSOP | 8 | Dic | Yes | |||||
pkg_8995 | PRSS0003AG-A | TO-220FP | 3 | Dic | Yes | |||||
pkg_11866 | PRSS0002AP-A | TO-220FPA-2L | 2 | Dic | Yes | |||||
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFE | V256.17X17B | LBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MOB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.90mm | 0.65mm |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MVJ | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QSF | Q32.5X5A | TQFP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MXJ | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PAA | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EQM | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EWC | PDIP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRS | Q128.14X20G | PQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 2.72mm | 0.50mm |
MVK | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFERF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SB14 | SB | 14 | G | HERMET | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |