Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_5033 | PTBG0049KA-A | TFBGA | 49 | IC | Yes | 4.00mm | 4.00mm | 1.02mm | ||
pkg_20072 | PLBG0266KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | 0.50mm | |
pkg_11789 | PLBG0196GA-B | LFBGA | 196 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_953 | PRBG0352DA-A | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.70mm | ||
pkg_8264 | PTSB0032DD-D | TSOP(2) | 32 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7914 | PLBG0208GA-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
pkg_760 | PRQP0296LA-A | FQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_6042 | PVSN0008JD-A | HVSON | 8 | Dic | Yes | 3.15mm | 3.00mm | 1.00mm | ||
pkg_20080 | PWQN0024KH-A | HWQFN | 24 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.50mm | |
pkg_11833 | PLQP0100KE-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.60mm | ||
pkg_977 | PLQP0100KD-A | HLFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | |||
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
pkg_7946 | PLBG0321KC-A | LFBGA | 321 | IC | Yes | 14.00mm | 14.00mm | 1.56mm | ||
pkg_7629 | TLBG0644DA-A | T-HLBGA | 644 | IC | Yes | 40.00mm | 40.00mm | 1.70mm | ||
pkg_6721 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_11868 | PRBG0831GA-C | FBGA | 831 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_8325 | PWQN0048KD-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.75mm | ||
pkg_7978 | PVBG0064LA-B | VFBGA | 64 | IC | Yes | 4.50mm | 4.50mm | 0.99mm | ||
pkg_7659 | PRQP0052FB-A | QFP | 52 | IC | Yes | 14.00mm | 14.00mm | 3.10mm | ||
pkg_6754 | PWSN0008DD-A | WPAK-D(2) | 8 | Dic | Yes | |||||
pkg_20103 | PTBG0121KB-A | TFBGA | 121 | IC | Yes | 6.00mm | 6.00mm | 1.14mm | 0.50mm | |
pkg_1190 | PRBG0292GB-A | FBGA | 292 | IC | Yes | 17.00mm | 17.00mm | 1.90mm | ||
pkg_8355 | TLBG0071GA-A | T-LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.21mm | ||
pkg_8009 | PLBG0224GC-A | LFBGA | 224 | IC | Yes | 16.00mm | 16.00mm | 1.46mm | ||
pkg_7688 | PRDP0020AF-B | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
pkg_6785 | PTQP0064KA-A | TFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_142 | PRQJ0018DA-A | QFJ | 18 | IC | Yes | 12.45mm | 7.34mm | 3.56mm | ||
pkg_8384 | SUBG0144LA-A | S-UFBGA | 144 | IC | Yes | 5.56mm | 5.53mm | 0.59mm | ||
pkg_8041 | PLQP0080JB-B | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_7716 | PRBG1849FC-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.15mm | ||
pkg_6832 | PRBG0376FA-A | BGA | 376 | IC | Yes | 23.00mm | 23.00mm | 2.60mm | ||
pkg_242 | PLBG0112GA-A | LFBGA | 112 | IC | Yes | 10.00mm | 10.00mm | 1.40mm | ||
pkg_6839 | PRBG0537FB-A | BGA | 537 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_2528 | PRBG1849FB-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 3.85mm | ||
pkg_101 | PLQP0048KC-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm | ||
pkg_8081 | PRQP0040GA-A | QFP | 40 | IC | Yes | 9.50mm | 9.50mm | 1.80mm | ||
HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm | |||
pkg_6869 | PLBG0565KA-A | LFBGA | 565 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_2907 | PLBG0529KA-A | LFBGA | 529 | IC | Yes | 14.00mm | 14.00mm | 1.42mm | ||
pkg_20011 | PVQN0040LA-A | HVQFN | 40 | IC | Yes | 5.00mm | 5.00mm | 0.96mm | 0.40mm | |
pkg_1043 | PLBG0240JA-A | LFBGA | 240 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
pkg_8704 | PRDP0024AA-A | DIP | 24 | IC | Yes | |||||
pkg_8112 | PRQP0080GG-B | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7771 | PRBG0624FA-A | HBGA | 624 | IC | Yes | 27.00mm | 27.00mm | 3.40mm | ||
pkg_6936 | PLQP0052JC-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_3012 | PLQP0064KF-B | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
pkg_1079 | PTLG0049JA-A | TFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 1.05mm | ||
WEA | W7X7.49 | WLCSP | 49 | PLASTIC | Yes | 2.80mm | 2.80mm |