Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7937 | PLBG0281GA-A | LFBGA | 281 | IC | Yes | 17.00mm | 17.00mm | 1.58mm | ||
pkg_7620 | TLBG0576DA-A | T-HLBGA | 576 | IC | Yes | 40.00mm | 40.00mm | 1.70mm | ||
pkg_67 | PTSB0044GC-A | TSOP(2) | 44 | IC | Yes | 18.41mm | 10.16mm | 1.20mm | ||
pkg_11859 | PWQN0040KC-A | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | 0.50mm | |
pkg_9955 | PVQN0020KD-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_8316 | PVQN0048LE-A | HVQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 1.00mm | ||
pkg_7969 | PLBG0509KA-B | LFBGA | 509 | IC | Yes | 12.70mm | 12.70mm | 1.42mm | ||
pkg_7650 | PRQP0064FE-C | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_6743 | PRSS0004AE-B | LDPAK(S)-(1) | 4 | Dic | Yes | |||||
pkg_11892 | PVQN0032KG-A | HVQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.90mm | ||
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
QKU | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
pkg_8347 | TVBG0063KA-A | T-VFBGA | 63 | IC | Yes | 5.40mm | 4.40mm | 0.93mm | ||
pkg_8000 | PLBG0093GC-A | LFBGA | 93 | IC | Yes | 12.00mm | 10.00mm | 1.38mm | ||
pkg_768 | PRQP0136GA-A | QFP | 136 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_6776 | PXSF0002ZA-A | EFP | 2 | Dic | Yes | |||||
pkg_20109 | PLQP0176KH-B | HLFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | 0.50mm | |
pkg_1308 | PRSS0003DD-A | SPAK | 3 | IC | Yes | |||||
pkg_8376 | SUBG0048KA-A | S-UFBGA | 48 | IC | Yes | 4.16mm | 3.16mm | 0.52mm | ||
pkg_8032 | PRBG0484FD-A | BGA | 484 | IC | Yes | 23.00mm | 23.00mm | 1.75mm | ||
pkg_7708 | PRBG1296FD-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 4.01mm | ||
pkg_6823 | PVQN0048LB-A | VQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.90mm | ||
pkg_7714 | PRBG1752FA-A | HBGA | 1752 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_6830 | PRBG0352FB-A | BGA | 352 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_24 | PRSP0008DD-B | SOP | 8 | IC | Yes | 4.90mm | 3.95mm | 1.75mm | ||
pkg_10035 | PRSP0016DH-D | SOP | 16 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
pkg_852 | PRSP0052JB-B | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_8072 | PRQP0120GB-A | QFP | 120 | IC | Yes | 28.00mm | 28.00mm | 4.00mm | ||
pkg_7743 | PRBG0396CA-A | BGA | 396 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_6860 | PLBG0085KA-A | LFBGA | 85 | IC | Yes | 6.00mm | 6.00mm | 1.40mm | ||
pkg_20127 | PRBG0373GB-A | BGA | 516 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | 0.80mm | |
pkg_2843 | PLBG0225JB-A | LFBGA | 225 | IC | Yes | 12.70mm | 12.70mm | 1.51mm | ||
pkg_1038 | PLBG0160GA-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.40mm | ||
pkg_8695 | PRDP0018AA-A | DIP | 18 | IC | Yes | |||||
pkg_8103 | PRQP0064FC-C | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.61mm | ||
pkg_7763 | PRBG0550FB-A | BGA | 550 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_6893 | PRSS0003AA-A | TO-220F | 3 | Dic | Yes | |||||
pkg_20132 | PRSP0008DV-A | SOP | 8 | IC | Yes | 3.90mm | 4.90mm | 0.75mm | 1.27mm | |
pkg_2993 | PLQP0216LF-A | LFQFP | 216 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_10676 | PTBG0144GB-A | TFBGA | 144 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_8735 | PRSP0042GA-A | SSOP | 42 | IC | Yes | |||||
pkg_8135 | PRQP0080GG-C | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7792 | PRBG0320DB-A | BGA | 320 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
pkg_712 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_3291 | PLSP0020JC-A | LSSOP | 20 | IC | Yes | 6.65mm | 6.10mm | 1.40mm | ||
pkg_20044 | PRSP0005YY-A | SSOP | 5 | Dic | Yes | 2.50mm | 7.50mm | 2.10mm | ||
pkg_110 | PLQP0216LB-A | LFQFP | 216 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
pkg_8783 | PLBG0256GA-A | LFBGA | 256 | IC | Yes | 17.00mm | 17.00mm | 1.40mm | ||
pkg_8167 | PRSJ0042DA-A | SOJ | 42 | IC | Yes | 27.56mm | 10.16mm | 3.70mm | ||
pkg_7821 | PRBG0756DB-A | HBGA | 756 | IC | Yes | 45.00mm | 45.00mm | 2.80mm |