Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_911 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6731 | PTSP0003ZA-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6763 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6739 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6718 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6732 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_1114 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
CMG16 | COL | 16 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.50mm | 0.40mm | |
CMG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.50mm | 0.50mm | |
CMT8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
CXW4 | COL | 4 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 1.00mm | 2.10mm | |
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
SA4 | CPACK | 4 | G | HERMET | Yes | 2.00mm | 1.60mm | 0.35mm | 0.50mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
GHC | CPGA | 121 | HERMETIC | HERMETIC | Yes | 33.53mm | 33.53mm | 0.00mm | 0.00mm | |
HXL | CPGA | 85 | HERMETIC | HERMETIC | Yes | 27.94mm | 27.94mm | 0.00mm | 0.00mm | |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RNW | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RKP | CQFP | 48 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RKB | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKV | R64.A | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 2.29mm | 0.64mm |
RNY | R64.C | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 0.00mm | 0.64mm |
RNZ | R48.C | CQFP | 48 | HERMETIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.64mm | |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
LMA | MDP0047 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm |
L1N | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
NJG20 | DFN | 20 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.90mm | 0.50mm | |
LQG | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LCD | L8.3X3L | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.65mm |
L1K | L10.3X3 | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
NRX12 | DFN | 12 | G | PLASTIC | Yes | 4.00mm | 5.00mm | 1.15mm | 0.50mm | |
NCG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.75mm | 0.50mm | |
DV0006AA | DFN | 6 | G | PLASTIC | Yes | 2.50mm | 2.00mm | 0.75mm | 0.83mm | |
NRG12 | DFN | 12 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.90mm | 0.50mm | |
NFT8 | DFN | 8 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.75mm | 1.27mm | |
LUP | L24.4X5D | DFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 22.86mm | 10.16mm |
LBR | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LKO | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LPZ | L8.3X3J | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
L2P | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LAU | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
LKV | L10.3X3D | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LTO | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
NRG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm |