Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7990 | PLBG0080GA-A | LFBGA | 80 | IC | Yes | 9.00mm | 9.00mm | 1.58mm | ||
MZN | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8054 | PLQP0064KF-C | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
PCD | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
LWW | L68.8X8C | QFN | 68 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.40mm | |
pkg_8117 | PLQP0160KA-B | LFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 1.70mm | ||
pkg_1043 | PLBG0240JA-A | LFBGA | 240 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
HLG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
pkg_8181 | PRSP0024DJ-A | SOP | 24 | IC | Yes | 15.30mm | 7.20mm | 2.90mm | ||
pkg_11075 | PRSP0020DP-A | SOP | 20 | IC | Yes | 12.80mm | 7.50mm | 2.65mm | ||
AJG289 | CABGA | 289 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.20mm | 0.80mm | |
pkg_8244 | PTSB0026DC-B | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.20mm | |||
pkg_11617 | PTSA0032KG-A | TSOP(1) | 32 | IC | Yes | 11.80mm | 8.00mm | 1.20mm |