Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WEF | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.00mm | 0.40mm |
MVX | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
PL0080AA | LQFP | 80 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.40mm | 0.50mm | |
pkg_7981 | PLBG0064JA-A | LFBGA | 64 | IC | Yes | 6.00mm | 6.00mm | 1.53mm | ||
MZE | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
L3V | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
PEG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
pkg_8044 | PLQP0144KD-D | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_20132 | PRSP0008DV-A | SOP | 8 | IC | Yes | 3.90mm | 4.90mm | 0.75mm | 1.27mm | |
PXG128 | PQFP | 128 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.70mm | 0.50mm | |
pkg_8108 | PRQP0064FE-D | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.70mm | ||
pkg_1038 | PLBG0160GA-A | LFBGA | 160 | IC | Yes | 12.00mm | 12.00mm | 1.40mm | ||
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
pkg_8172 | PRSP0016DK-A | SOP | 16 | IC | Yes | 10.20mm | 5.60mm | 1.80mm | ||
pkg_110 | PLQP0216LB-A | LFQFP | 216 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
pkg_8235 | PTSA0048KG-B | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.20mm | ||
pkg_11540 | PRBG0320GA-A | FBGA | 320 | IC | Yes | 17.00mm | 17.00mm | 2.30mm | ||
AZR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.20mm | 2.80mm | 0.60mm | 0.40mm | |
pkg_8297 | PTSB0054GB-B | TSOP(2) | 54 | IC | Yes | 12.70mm | 1.10mm | |||
LLJ | L32.5X6B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MSZ | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
pkg_7928 | PLBG0240GF-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
WEQ | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
MWJ | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
L3K | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
NBG8 | VFQFPN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.50mm | |
pkg_7992 | PRBG0841GA-A | HFBGA | 841 | IC | Yes | 25.00mm | 25.00mm | 3.40mm | ||
MZQ | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
L2D | L34.3.8X4.8 | TQFN | 34 | PLASTIC | Yes | 3.80mm | 4.80mm | 0.85mm | 0.40mm | |
PHG44 | TSOP | 44 | G | PLASTIC | Yes | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
pkg_8056 | PRQJ0018DB-A | QFJ | 18 | IC | Yes | 12.50mm | 7.40mm | 3.70mm | ||
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
L5C | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8119 | PRQP0208KH-B | FQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 4.30mm | ||
pkg_1044 | PLBG0256KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
pkg_8183 | PRSP0028DK-A | SOP | 28 | IC | Yes | 11.43mm | 2.50mm | |||
pkg_1109 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
LEG32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_8246 | PTSB0026DB-B | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.13mm | |||
pkg_11619 | PRSS0004AR-A | TO-262 | 4 | Dic | Yes | 4.40mm | ||||
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
pkg_8307 | PTSP0008JD-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.15mm | 1.20mm | ||
LPW | L10.2.1X3.5B | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.50mm |
pkg_11845 | PWLG0036KA-A | WFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.76mm |