Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8264 | PTSB0032DD-D | TSOP(2) | 32 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_7914 | PLBG0208GA-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
pkg_20080 | PWQN0024KH-A | HWQFN | 24 | IC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.50mm | |
pkg_7648 | PRQP0064FE-A | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_6740 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
pkg_977 | PLQP0100KD-A | HLFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | |||
pkg_11889 | PTSB0052LD-A | TSOP(2) | 52 | IC | Yes | 10.79mm | 8.89mm | 1.00mm | ||
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
pkg_7946 | PLBG0321KC-A | LFBGA | 321 | IC | Yes | 14.00mm | 14.00mm | 1.56mm | ||
pkg_7677 | PRSP0020DL-A | SOP | 20 | IC | Yes | 12.70mm | 5.60mm | 1.80mm | ||
pkg_6773 | PUSF0002ZD-A | TURP-FM | 2 | Dic | Yes | |||||
pkg_1305 | PRSS0004ZB-A | TO-3P | 4 | IC | Yes | |||||
pkg_8325 | PWQN0048KD-A | HWQFN | 48 | IC | Yes | 7.00mm | 7.00mm | 0.75mm | ||
pkg_7978 | PVBG0064LA-B | VFBGA | 64 | IC | Yes | 4.50mm | 4.50mm | 0.99mm | ||
pkg_20103 | PTBG0121KB-A | TFBGA | 121 | IC | Yes | 6.00mm | 6.00mm | 1.14mm | 0.50mm | |
pkg_7705 | PRBG0119DF-A | BGA | 119 | IC | Yes | 22.00mm | 14.00mm | 2.30mm | ||
pkg_6820 | PXSN0008KA-A | HXSON | 8 | IC | Yes | 3.00mm | 3.00mm | 0.50mm | ||
pkg_1730 | PWQN0016KB-A | HWQFN | 16 | IC | Yes | 3.00mm | 3.00mm | 0.80mm | ||
pkg_8355 | TLBG0071GA-A | T-LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.21mm | ||
pkg_8009 | PLBG0224GC-A | LFBGA | 224 | IC | Yes | 16.00mm | 16.00mm | 1.46mm | ||
pkg_7734 | PRBG0324FD-A | BGA | 324 | IC | Yes | 23.00mm | 23.00mm | 2.03mm | ||
pkg_6850 | PRBG0449GC-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_7740 | PRBG0385FA-A | BGA | 385 | IC | Yes | 22.00mm | 22.00mm | 2.03mm | ||
pkg_6857 | PLBG0165FE-A | LBGA | 165 | IC | Yes | 15.00mm | 13.00mm | 1.40mm | ||
pkg_2820 | PLBG0181KB-A | LFBGA | 181 | IC | Yes | 8.00mm | 8.00mm | 1.36mm | ||
pkg_8390 | PRBG0672DD-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_10355 | PWSN0006JD-B | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
pkg_8048 | PLQP0176KE-C | LFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_6890 | PRSS0003DC-A | TO-92 Mod | 3 | Dic | Yes | 4.80mm | 3.80mm | 10.30mm | ||
pkg_2990 | PLQP0160KA-A | LFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 1.60mm | ||
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm | ||
pkg_1065 | PRSP0042GC-A | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.40mm | ||
pkg_8081 | PRQP0040GA-A | QFP | 40 | IC | Yes | 9.50mm | 9.50mm | 1.80mm | ||
KNB | K36.A | NA | 36 | HERMETIC | Yes | 16.00mm | 16.00mm | |||
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_20011 | PVQN0040LA-A | HVQFN | 40 | IC | Yes | 5.00mm | 5.00mm | 0.96mm | 0.40mm | |
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
pkg_3284 | PRSP0038JD-A | SSOP | 38 | IC | Yes | 12.70mm | 5.60mm | 1.80mm | ||
pkg_8704 | PRDP0024AA-A | DIP | 24 | IC | Yes | |||||
pkg_1098 | PVQN0020KB-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_8112 | PRQP0080GG-B | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.00mm | ||
pkg_7771 | PRBG0624FA-A | HBGA | 624 | IC | Yes | 27.00mm | 27.00mm | 3.40mm | ||
pkg_747 | PLQP0144KB-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
WEA | W7X7.49 | WLCSP | 49 | PLASTIC | Yes | 2.80mm | 2.80mm | |||
pkg_416 | PRSS0008AA-A | SIP | 8 | IC | Yes | 19.00mm | 6.40mm | 8.30mm | ||
pkg_8753 | PTSP0056KA-A | TSSOP | 56 | IC | Yes | 1.20mm | ||||
pkg_1125 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
pkg_8144 | PRDP0028BD-A | SDIP | 28 | IC | Yes | 10.16mm | 5.08mm | |||
pkg_7800 | PRBG0272DG-A | HBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 2.05mm | ||
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm |