Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
YVW | Y40.17X19 | Module | 40 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
YVX | Y40.17X19 | Module | 40 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
YVY | V72.9X10A | LGA | 72 | 260 | MODULE | Yes | 10.00mm | 9.00mm | 8.00mm | 1.10mm |
YVZ | V72.9X10 | LGA | 72 | 260 | MODULE | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm |
YYY | V72.9X10A | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 8.00mm | 1.10mm | |
YYZ | V72.9X10 | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 10.00mm | 1.10mm | |
ZAY | Z3.1F | SIP | 3 | PLASTIC | Yes | 8.64mm | 10.16mm | 4.44mm | 2.54mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm |