Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7600 | PRBG0480DD-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7804 | PRBG0480DB-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7814 | PRBG0580DA-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7824 | PRBG0888FB-A | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.70mm | ||
pkg_7601 | PRBG0580DC-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7805 | PRBG0480DE-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7815 | PRBG0580DD-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7602 | PRBG0672DC-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7806 | PRBG0480DC-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7816 | PRBG0580DB-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_2531 | PRBG2209FA-A | HBGA | 2209 | IC | Yes | 50.00mm | 50.00mm | 3.85mm |