Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7792 | PRBG0320DB-A | BGA | 320 | IC | Yes | 27.00mm | 27.00mm | 2.58mm | ||
pkg_931 | PRBG0256DD-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
pkg_20127 | PRBG0373GB-A | BGA | 516 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | 0.80mm | |
pkg_7705 | PRBG0119DF-A | BGA | 119 | IC | Yes | 22.00mm | 14.00mm | 2.30mm | ||
pkg_7734 | PRBG0324FD-A | BGA | 324 | IC | Yes | 23.00mm | 23.00mm | 2.03mm | ||
pkg_7768 | PRBG0596FB-B | BGA | 596 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_7797 | PRBG0313DA-B | BGA | 313 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_955 | PRBG0425FA-A | BGA | 425 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_7739 | PRBG0352DD-A | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
pkg_8391 | PRBG0420FA-A | BGA | 420 | IC | Yes | 23.00mm | 23.00mm | 2.03mm | ||
pkg_6830 | PRBG0352FB-A | BGA | 352 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_959 | PRBG0516DE-A | BGA | 516 | IC | Yes | 35.00mm | 35.00mm | 2.50mm | ||
pkg_9835 | PRBG0408FA-A | BGA | 408 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
pkg_7743 | PRBG0396CA-A | BGA | 396 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
BCG484 | CABGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BFG96 | CABGA | 96 | G | PLASTIC | Yes | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BKG160 | CABGA | 160 | G | PLASTIC | Yes | 13.00mm | 9.00mm | 1.30mm | 0.65mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
BTG304 | CABGA | 304 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 0.50mm | |
BCG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BQG165 | CABGA | 165 | G | PLASTIC | Yes | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
BFG48 | CABGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BDG225 | CABGA | 225 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.10mm | 0.50mm | |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BCG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BVG160 | CABGA | 160 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.65mm | |
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
ASG80 | CABGA | 80 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BJG100 | CABGA | 100 | 240 | PLASTIC | Yes | 9.00mm | 9.00mm | 1.10mm | 0.80mm | |
BCG324 | CABGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.40mm | 1.00mm |