Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_20044 | PRSP0005YY-A | SSOP | 5 | Dic | Yes | 2.50mm | 7.50mm | 2.10mm | ||
pkg_652 | PUSN0005KA-A | USON | 5 | IC | Yes | 1.60mm | 1.20mm | 0.60mm | ||
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
pkg_7505 | PLSP0005ZD-A | MM | 5 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
LEX | L6.1.5X1.6 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.50mm | 0.70mm | 0.50mm |
LPX | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_7506 | PLSP0006ZB-A | MM | 6 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
pkg_1014 | PWSN0006KA-A | HWSON | 6 | IC | Yes | 5.00mm | 2.00mm | 0.80mm | ||
PBK | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
pkg_11195 | SXLG0006JD-A | EFLIP(LGA) | 6 | Dic | Yes | 2.67mm | 1.77mm | 0.25mm | ||
LKI | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
LNN | L6.1.6X1.6B | TDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.75mm | 0.50mm |
LRL | L6.1.65X1.65 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |
PBX | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
WQZ | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PHD | P6.049B | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.85mm | 0.65mm |
pkg_6733 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
PFC | P6.064C | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm |
PHT | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
L4J | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
pkg_6757 | PWSN0006ZA-A | HWSON | 6 | Dic | Yes | 3.00mm | 3.00mm | |||
pkg_7499 | PTSP0006JB-A | SSP | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
LHV6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.90mm | 1.00mm | |
LXA | L6.1.6X1.6C | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.00mm |
WCC | WLCSP-BPBC | 6 | PLASTIC | PLASTIC | Yes | 1.55mm | 1.05mm | 0.00mm | 0.00mm | |
PBZ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
WRC | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
L4G | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
pkg_11115 | SXLG0006JA-A | EFLIP(LGA) | 6 | Dic | Yes | 2.67mm | 1.77mm | 0.24mm | ||
WRF | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
PBY | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PHU | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
pkg_11215 | SXLG0006JE-A | EFLIP(LGA) | 6 | Dic | Yes | 2.68mm | 1.78mm | 0.25mm | ||
DV0006AA | DFN | 6 | G | PLASTIC | Yes | 2.50mm | 2.00mm | 0.75mm | 0.83mm | |
NRG6 | DFN | 6 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.90mm | 0.50mm | |
LRN | L6.1.65X1.65A | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.50mm | 0.50mm |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
pkg_11316 | SXLG0006JF-A | EFLIP(LGA) | 6 | Dic | Yes | 147.00mm | 2.17mm | 0.25mm | ||
LGG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.70mm | 0.80mm | |
PFF | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_8795 | PXSF0006LA-A | EMPAK | 6 | Dic | Yes | |||||
LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
WNN | W3X2.6D | WLCSP-BPBC | 6 | PLASTIC | PLASTIC | Yes | 0.86mm | 1.36mm | 0.54mm | 0.40mm |
LHG6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.80mm | 1.00mm |