Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7761 | PRBG0544DB-A | BGA | 544 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
pkg_7790 | PRBG0256DL-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_8781 | PRBG0256DE-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | |||
pkg_20125 | PRBG0516GC-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 2.00mm | 0.80mm | |
pkg_7703 | PRBG0117FA-A | BGA | 117 | IC | Yes | 14.00mm | 10.00mm | 2.06mm | ||
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
pkg_7766 | PRBG0588DA-A | BGA | 588 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
pkg_7795 | PRBG0225CD-C | BGA | 225 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
pkg_933 | PRBG0272DE-A | BGA | 272 | IC | Yes | 27.00mm | 27.00mm | 2.50mm | ||
pkg_7737 | PRBG0352DC-A | BGA | 352 | IC | Yes | 27.00mm | 27.00mm | 2.63mm | ||
pkg_7770 | PRBG0609FA-C | BGA | 609 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
pkg_957 | PRBG0456DD-A | BGA | 456 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_1178 | PRBG0272FA-A | BGA | 272 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_11863 | WRBG0112GB-A | BGA | 112 | IC | Yes | 12.30mm | 10.70mm | 2.20mm | ||
pkg_7741 | PRBG0385FB-A | BGA | 385 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
BTG304 | CABGA | 304 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 0.50mm | |
BCG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BQG165 | CABGA | 165 | G | PLASTIC | Yes | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BAG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.53mm | 1.00mm | |
BEG48 | CABGA | 48 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BFG48 | CABGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
BDG225 | CABGA | 225 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.10mm | 0.50mm | |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BCG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BPG256 | CABGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BVG160 | CABGA | 160 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.90mm | 0.65mm | |
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
ASG80 | CABGA | 80 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 1.00mm | |
BC100 | CABGA | 100 | 240 | PLASTIC | No | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BJG100 | CABGA | 100 | 240 | PLASTIC | Yes | 9.00mm | 9.00mm | 1.10mm | 0.80mm | |
BCG324 | CABGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BVG52 | CABGA | 52 | G | PLASTIC | Yes | 7.00mm | 4.50mm | 1.00mm | 0.65mm | |
AJG289 | CABGA | 289 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.20mm | 0.80mm | |
BFG484 | CABGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 0.80mm | |
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BYT142 | CABGA | 142 | G | PLASTIC | Yes | 6.20mm | 6.00mm | 0.82mm | 0.45mm |