Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_20020 | PVQN0064KE-A | HVQFN | 64 | IC | 9.00mm | 0.17mm | 0.90mm | |||
QW0056AA | FCQFN | 56 | G | PLASTIC | 7.00mm | 0.75mm | 0.75mm | 0.40mm | ||
WF0016AA | WLCSP | 16 | G | PLASTIC | 1.78mm | 1.78mm | 0.50mm | 0.40mm | ||
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BX288 | SBGA | 288 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
PK100 | TQFP | 100 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.65mm | |
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
DD144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
BP256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PU208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
BF96 | CABGA | 96 | 240 | PLASTIC | No | 13.50mm | 5.50mm | 1.40mm | 0.80mm | |
BA256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.70mm | 1.00mm | |
BX320 | SBGA | 320 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 1.59mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
PK128 | TQFP | 128 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.50mm | |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
PS16 | SOIC | 16 | 240 | PLASTIC | No | 10.40mm | 7.60mm | 2.34mm | 1.27mm | |
AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
AL324 | FCBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
BB144 | PBGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
BX420 | SBGA | 420 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
PS20 | SOIC | 20 | 240 | PLASTIC | No | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PH44 | TSOP | 44 | 240 | PLASTIC | No | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
BB208 | PBGA | 208 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm |