Package | Name | Package Type | Lead Count | Category Sort descending | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11879 | PVQN0032LC-A | HVQFN | 32 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_8336 | TTBG0221KA-A | T-TFBGA | 221 | IC | Yes | 10.00mm | 10.00mm | 1.18mm | ||
pkg_7989 | PLBG0745KB-A | LFBGA | 745 | IC | Yes | 20.00mm | 20.00mm | 1.43mm | ||
pkg_7669 | PRQP0376LA-A | FQFP | 376 | IC | Yes | 40.00mm | 40.00mm | 3.80mm | ||
pkg_6765 | PUSN0003KA-A | VSON | 3 | Dic | Yes | |||||
pkg_129 | PTQP0080KC-A | TFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_20107 | PWQN0056KE-A | HWQFN | 56 | IC | Yes | 8.00mm | 8.00mm | 0.80mm | 0.50mm | |
pkg_1303 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_8371 | SUBG0020KA-A | S-UFBGA | 20 | IC | Yes | 2.55mm | 2.03mm | 0.52mm | ||
pkg_8027 | PVLG0084JA-A | VFLGA | 84 | IC | Yes | 7.50mm | 7.50mm | 0.90mm | ||
pkg_7703 | PRBG0117FA-A | BGA | 117 | IC | Yes | 14.00mm | 10.00mm | 2.06mm | ||
pkg_6818 | PTQP0176LC-A | HTFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.20mm | ||
pkg_1722 | PVQN0040KD-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
QTG | ADT001 | TQFP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | |||
pkg_8400 | SWBG0056KA-A | S-WFBGA | 56 | IC | Yes | 3.96mm | 3.56mm | 0.75mm | ||
pkg_8060 | PRQJ0052DC-A | QFJ | 52 | IC | Yes | 19.12mm | 19.12mm | 4.60mm | ||
HBZ | J32.A | NA | 32 | HERMETIC | Yes | 13.97mm | 11.43mm | 0.12mm | ||
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
pkg_6849 | PRBG0376GA-A | FBGA | 376 | IC | Yes | 19.00mm | 19.00mm | 2.10mm | ||
pkg_2680 | PRBG0955FB-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.87mm | ||
pkg_102 | PLQP0048KD-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8682 | PRSP0014DE-B | HSOP | 11 | IC | Yes | 1.56mm | ||||
pkg_8092 | PLQP0052FA-A | LQFP | 52 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_7752 | PRBG0464FA-A | BGA | 464 | IC | Yes | 30.00mm | 25.00mm | 2.03mm | ||
pkg_6881 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_2947 | PVBG0097LA-A | VFBGA | 97 | IC | Yes | 5.00mm | 5.00mm | 0.99mm | ||
pkg_20017 | PVBG0064LB-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | 0.40mm | |
pkg_1051 | PLQP0040JB-C | LQFP | 40 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8719 | PRDP0030BB-A | SDIP | 30 | IC | Yes | |||||
pkg_8123 | PRQP0044GE-D | QFP | 44 | IC | Yes | 10.00mm | 10.00mm | 3.10mm | ||
pkg_7781 | PRBG0729FE-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.85mm | ||
pkg_7007 | PLBG0100GB-A | LFBGA | 100 | IC | Yes | 9.00mm | 9.00mm | 1.56mm | ||
pkg_20135 | SUBG0025LB-A | S-UFBGA | 25 | IC | Yes | 2.27mm | 2.14mm | 0.55mm | 0.40mm | |
pkg_32 | PRSP0016DH-B | SOP | 16 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
pkg_20034 | PLQP0064JB-A | LQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.70mm | ||
pkg_10840 | SWBG0025LD-A | S-WFBGA | 25 | IC | Yes | 2.47mm | 2.47mm | 0.70mm | ||
pkg_8768 | PVBG0064KA-A | VFBGA | 64 | IC | Yes | |||||
pkg_8155 | PRSJ0024DB-A | SOJ | 24 | IC | Yes | 16.13mm | 5.75mm | 3.70mm | ||
pkg_7810 | PRBG0576DA-A | HBGA | 576 | IC | Yes | 40.00mm | 40.00mm | 2.10mm | ||
pkg_738 | PTQP0100LC-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_3439 | PWQN0040KC-A | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_1115 | PTSP0006JA-A | CMPAK | 6 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_8817 | PRSS0003ZE-A | TO-247 | 3 | Dic | Yes | |||||
LVY | L31.5X7A | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
pkg_8187 | PRSP0032DG-A | SOP | 32 | IC | Yes | 13.34mm | 2.95mm | |||
pkg_784 | PRQP0064GC-A | QFP | 64 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7512 | PLZZ0004CC-A | POMM | 3 | Dic | Yes | 4.50mm | 2.50mm | 1.60mm | ||
pkg_456 | PRSP0042GA-B | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.40mm | ||
pkg_11476 | PRBG0449GB-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_9155 | PLBG0260GA-A | LFBGA | 260 | IC | Yes | 16.00mm | 16.00mm | 1.56mm |