Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_6764 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_7581 | SXLG0004JC-A | EFLIP(LGA) | 4 | Dic | Yes | 1.33mm | 1.33mm | 0.25mm | ||
pkg_8838 | PRSS0004ZJ-A | TO-252 | 4 | Dic | Yes | |||||
LQT | L4.1.5X1.3 | HODFN | 4 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.70mm | 0.50mm |
pkg_6698 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_6741 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_6884 | PRSS0004ZH-A | TO-3PSG | 4 | Dic | Yes | |||||
WQB | GWS4621L | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.81mm | 1.81mm | 0.00mm | 0.00mm |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
pkg_7505 | PLSP0005ZD-A | MM | 5 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBW | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHC | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
PHS | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
pkg_7551 | PRSS0005CA-A | MP-5 | 5 | Dic | Yes | 11.50mm | 8.50mm | |||
pkg_7498 | PTSP0005JA-A | SSP | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_6767 | PUSN0005KB-A | VSON | 5 | Dic | Yes | |||||
PBM | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
pkg_1121 | PLSP0005ZB-A | MPAK | 5 | Dic | Yes | 2.95mm | 1.60mm | 1.40mm | ||
PHF | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
pkg_7509 | PTSP0005ZE-A | TMM | 5 | Dic | Yes | 1.20mm | ||||
pkg_7541 | PRSS0006DA-A | MP-3 | 5 | Dic | Yes | 6.50mm | 5.50mm | |||
pkg_7519 | PXSF0005KA-A | XSOF | 5 | Dic | Yes | 0.55mm | ||||
PFJ | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PHG | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 1.24mm | 2.01mm | 1.90mm | 0.65mm |
pkg_1112 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
pkg_1122 | PLSP0005ZB-A | MPAK | 5 | Dic | Yes | 2.95mm | 1.60mm | 1.40mm | ||
pkg_415 | PRSS0005AA-A | SIP | 5 | IC | Yes | 11.70mm | 4.00mm | 6.10mm | ||
pkg_6747 | PTZZ0005DA-A | LFPAK | 5 | Dic | Yes | |||||
ZFA | Z5.067B | NA | 5 | PLASTIC | Yes | 15.24mm | 10.16mm | |||
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
pkg_150 | PUSN0005KA-A | USON | 5 | IC | Yes | 1.60mm | 1.20mm | 0.60mm | ||
LPE | L5.2X2.1 | ODFN | 5 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.65mm |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_8668 | SXBG0005LB-A | S-XFBGA | 5 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
pkg_6703 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_911 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7556 | PRSS0006ZB-A | MP-25Z | 5 | Dic | Yes | 10.00mm | 8.50mm | |||
pkg_7567 | PRSS0005ZC-A | MP-45F | 5 | Dic | Yes | 15.00mm | 10.00mm | |||
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PHM | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |