Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LSF | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
PHP | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
LLV6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 1.60mm | 0.85mm | 0.73mm | |
NBT16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.65mm | |
LUA | L10.1.8X1.4A | uTQFN | 10 | PLASTIC | PLASTIC | Yes | 1.80mm | 1.40mm | 0.00mm | 0.40mm |
NCG32 | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm | |
LWA | L6.1.2X1.0A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.19mm | 0.99mm | 0.00mm | 0.40mm |
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
LYC | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LZW | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LMG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.91mm | 0.65mm | |
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
MBC | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
QAH | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
MCW | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
BBG240 | PBGA | 240 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
MFN | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 2.21mm | 1.27mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
BGG313 | PBGA | 313 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
MJK | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
PL0080AA | LQFP | 80 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.40mm | 0.50mm | |
MLF | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
VPE | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
EQG176 | TQFP | 176 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 1.40mm | 0.50mm | |
LBH | L24.4X4F | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
MNE | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
WCW | W4X5.20A | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
NDG56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.40mm | |
LCU | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
MPB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
WEY | W5X8.40 | WLCSP-BP | 40 | PLASTIC | PLASTIC | Yes | 3.27mm | 2.01mm | 0.30mm | 0.40mm |
PAG64 | TSSOP | 64 | G | PLASTIC | Yes | 17.00mm | 6.10mm | 1.00mm | 0.50mm | |
LEK | L16.4X4E | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm |
MQQ | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
WNF | W4X5.20N | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.74mm | 0.54mm | 0.40mm |
PK128 | TQFP | 128 | 240 | PLASTIC | No | 20.00mm | 14.00mm | 1.40mm | 0.50mm | |
LFQ | L40.5X5B | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm |
MRZ | M8.118B | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
WPO | W5X5.25H | WLCSP-BP | 25 | PLASTIC | PLASTIC | Yes | 2.07mm | 2.07mm | 0.28mm | 0.40mm |
PS16 | SOIC | 16 | 240 | PLASTIC | No | 10.40mm | 7.60mm | 2.34mm | 1.27mm | |
LHN | L20.4X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.80mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WSA | KGF16N05D-400 | WLCSP-CUP | 20 | SPD_GENERAL | SPD_GENERAL | Yes | 2.48mm | 1.17mm | 0.00mm | 0.00mm |
WSF | GWS2N7002-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |