Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
EPC | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
pkg_430 | PRDP0064BA-A | SDIP | 64 | IC | Yes | 56.40mm | 17.00mm | 5.08mm | ||
pkg_20 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_6780 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_7691 | PRDP0064BD-A | SDIP | 64 | IC | Yes | 58.00mm | 17.00mm | 5.08mm | ||
pkg_7692 | PRDP0064BD-B | SDIP | 64 | IC | Yes | 58.00mm | 17.00mm | 5.08mm | ||
PDG48 | PDIP | 48 | G | PLASTIC | Yes | 61.70mm | 15.24mm | 3.80mm | 2.54mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
EMM | E48.6 | NA | 48 | PLASTIC | Yes | 62.23mm | 13.97mm | |||
FC0078AA | FCCSP | 78 | G | PLASTIC | Yes | 78.00mm | 3.23mm | 0.90mm | 0.50mm | |
pkg_11316 | SXLG0006JF-A | EFLIP(LGA) | 6 | Dic | Yes | 147.00mm | 2.17mm | 0.25mm |