Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_1301 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_6736 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
pkg_7543 | PRSS0004ZM-B | MP-3Z | 3 | Dic | Yes | 3.00mm | ||||
pkg_8701 | PLSP0020JA-A | LSSOP | 20 | IC | Yes | |||||
pkg_8748 | SWBG0048LA-A | S-WFBGA | 48 | IC | Yes | 0.70mm | ||||
pkg_8875 | PRDP0016AA-A | DIP | 16 | Dic | Yes | |||||
pkg_1125 | PLZZ0004CA-A | UPAK | 4 | Dic | Yes | 1.60mm | ||||
pkg_6703 | PLSP0005ZC-A | MPAK | 5 | Dic | Yes | |||||
pkg_6748 | PTSP0008DC-A | LFPAK-i | 8 | Dic | Yes | |||||
pkg_8680 | PUSN0010KA-A | HUSON | 10 | IC | Yes | |||||
pkg_8714 | PRDP0028BA-A | SDIP | 28 | IC | Yes | |||||
pkg_8766 | PTQP0064KB-D | TFQFP | 64 | IC | Yes | |||||
pkg_8815 | PRSS0003AB-A | TO-220FN | 4 | Dic | Yes | |||||
pkg_9897 | PRSS0003AN-A | TO-220AB-2L | 3 | Dic | Yes | |||||
pkg_6727 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_8479 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
pkg_8691 | PRSP0016DA-A | SOP | 16 | IC | Yes | |||||
pkg_8732 | PLQP0040JB-A | LQFP | 40 | IC | Yes | 1.70mm | ||||
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_9500 | PRSS0004ZJ-B | TO-251 | 4 | Dic | Yes | |||||
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
pkg_1302 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_6737 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes | |||||
pkg_6770 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
pkg_8703 | PRDP0022BA-B | SDIP | 22 | IC | Yes | |||||
pkg_8749 | SVBG0048ZA-A | S-WFBGA | 48 | IC | Yes | |||||
pkg_8801 | PRSS0004AE-C | LDPAK(S)-(2) | 4 | Dic | Yes | |||||
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6750 | PWSN0008DC-A | WPAK(2) | 8 | Dic | Yes | |||||
pkg_6891 | PRSS0004AC-A | TO-220AB | 4 | Dic | Yes | |||||
MZN | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETX | PDIP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVF | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFER | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQG | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MTX | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFD | V256.17X17C | PBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
ETZ | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LPH | L4.2.00X1.25 | ODFN | 4 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.70mm |
MVH | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQH | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
MUA | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFE | V256.17X17B | LBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MOB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.90mm | 0.65mm |