Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BG256 | PBGA | 256 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 2.00mm | 1.27mm | |
AE420 | TEPBGA | 420 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PR32 | TQFP | 32 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
BG313 | PBGA | 313 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
JSB | J3.A | CLCC | 3 | HERMETIC | HERMETIC | No | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
PN80 | TQFP | 80 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EWZ | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |
pkg_8703 | PRDP0022BA-B | SDIP | 22 | IC | Yes | |||||
pkg_2872 | PLBG0304GC-A | LFBGA | 304 | IC | Yes | 19.00mm | 19.00mm | 1.56mm | ||
HXC | D20.3 | SBDIP | 20 | HERMETIC | HERMETIC | Yes | 25.40mm | 7.49mm | 2.41mm | 2.54mm |
pkg_8801 | PRSS0004AE-C | LDPAK(S)-(2) | 4 | Dic | Yes | |||||
pkg_3297 | PRSP0042GD-A | SSOP | 42 | IC | Yes | 9.53mm | 2.90mm | |||
LAR | L20.6X6B | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |
pkg_9396 | PLQP0100KB-A | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_473 | PRSJ0032DA-A | SOJ | 32 | IC | Yes | 20.85mm | 10.16mm | 3.55mm | ||
LDV | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
pkg_9816 | PLSP0030JB-B | LSSOP | 30 | IC | Yes | 9.85mm | 6.10mm | 1.40mm | ||
pkg_609 | PTLG0085JA-A | TFLGA | 85 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
LGK | L68.10X10E | SCQFN | 68 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
QNA | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
pkg_6755 | PWSN0002ZA-A | HWSON | 2 | Dic | Yes | |||||
AHG36 | WLCSP | 36 | G | PLASTIC | Yes | 2.75mm | 2.75mm | 0.65mm | 0.40mm | |
LKM | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
SBB | S3X3.9 | WLCSP-OP | 9 | PLASTIC | PLASTIC | Yes | 2.15mm | 2.15mm | 0.00mm | 0.65mm |
MSD | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
pkg_6833 | PRBG0441FA-A | BGA | 441 | IC | Yes | 23.00mm | 23.00mm | 2.60mm | ||
BLG676 | FCBGA | 676 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
pkg_7911 | PLBG0197GB-A | LFBGA | 197 | IC | Yes | 13.00mm | 13.00mm | 1.56mm | ||
WDE | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |