The following Firmware Integration Technology (FIT) modules support the RX72N group of microcontrollers.

Device Driver

Kind of Module Function FIT Module (Download)
BSP Basic Settings RX Family Board Support Package Module Using Firmware Integration Technology - Sample Code (ZIP)
Peripheral Function Modules Power Supply Monitoring RX Family LVD Module Using Firmware Integration Technology ( r01an3152xx0360 ) (ZIP)
Low Power Consumption RX Family LPC Module Using Firmware Integration Technology - Sample Code (ZIP)
Interrupt RX Family IRQ Module Using Firmware Integration Technology - Sample Code (ZIP)
Data Transfer RX Family DTC Module Using Firmware Integration Technology - Sample Code (ZIP)
DMAC RX Family DMAC Module Using Firmware Integration Technology - Sample Code (ZIP)
I/O Settings RX Family GPIO Module Using Firmware Integration Technology - Sample Code (ZIP)
Pin Settings RX Family MPC Module Using Firmware Integration Technology - Sample Code (ZIP)
Timer RX Family CMT Module Using Firmware Integration Technology - Sample Code (ZIP)
RX Family CMTW Module Using Firmware Integration Technology - Sample Code (ZIP)
RTC Module Using Firmware Integration Technology - Sample Code (ZIP)
Safety RX Family IWDT Module Using Firmware Integration Technology - Sample Code (ZIP)
RX Family WDT Module Using Firmware Integration Technology - Sample Code (ZIP)
Communications SCI RX Family SCI Module Using Firmware Integration Technology - Sample Code (ZIP)
I2CBus RX Family Simple I2C Module Using Firmware Integration Technology - Sample Code (ZIP)
RX Family I2C Bus Interface(RIIC) Module Using Firmware Integration Technology - Sample Code (ZIP)
SPI RX Family RSPI Module Using Firmware Integration Technology - Sample Code (ZIP)
QSPI RX Family QSPI Clock Synchronous Single Master Control Module Using Firmware Integration Technology (ZIP)
USB RX Family USB Basic Host and Peripheral Driver using Firmware Integration Technology - Sample Code (ZIP)
RX Family USB Host Mass Storage Class Driver (HMSC) using Firmware Integration Technology (ZIP)
RX Family USB Host Communication Device Class Driver (HCDC) using Firmware Integration Technology - Sample Code (ZIP)
RX Family USB Host Human Interface Device Class Driver (HHID) using Firmware Integration Technology - Sample Code (ZIP)
RX Family USB Peripheral Mass Storage Class Driver (PMSC) using Firmware Integration Technology - Sample Code (ZIP)
RX Family USB Peripheral Communications Device Class Driver (PCDC) using Firmware Integration Technology (ZIP)
RX Family USB Peripheral Human Interface Device Calss Driver (PHID) using Firmware Integration Technology - Sample Code (ZIP)
IEEE1588 RX Family EPTPC Module Firmware Integration Technology - Sample Code (ZIP)
Ethernet RX Family EPTPC Light Module Firmware Integration Technology - Sample Code (ZIP)
RX Family Ethernet Module Using Firmware Integration Technology - Sample Code (ZIP)
CAN RX Family CAN API Using Firmware Integration Technology - Sample Code (ZIP)
PDC RX Family Parallel Data Capture Unit (PDC) Module Using Firmware Integration Technology - Sample Code (ZIP)
SDHI RX Family SDHI module using Firmware Integration Technology - Sample Code (ZIP)
SDSI RX Family SDSI Module Using Firmware Integration Technology - Sample Code (ZIP)
MMCIF RX Family MMC Mode MMCIF Driver Firmware Integration Technology - Sample Code (ZIP)
Analog A/D ADC Module Using Firmware Integration Technology - Sample Code (ZIP)
D/A RX Family DAC Module Using Firmware Integration Technology - Sample Code (ZIP)
On-Chip Flash Memory RX Family Flash Module Using Firmware Integration Technology - Sample Code (ZIP)
Sound/Audio RX Family SSI Module Using Firmware Integration Technology - Sample Code (ZIP)
Security Trusted Secure IP(TSIP) Please contact us.
Other RX Family Graphic LCD Controller Module Using Firmware Integration Technology - Sample Code (ZIP)
BYTEQ Module Using Firmware Integration Technology - Sample Code (ZIP)
LONGQ Module Using Firmware Integration Technology - Sample Code (ZIP)

Middleware

Product Category Product FIT Module
Communications TCP/IP M3S-T4-Tiny for Embedding RX Family TCP/IP for Embedded system M3S-T4-Tiny Introduction Guide Firmware Integration Technology Application Note - Sample Code (ZIP)
RX Family Interface conversion module for Ethernet Driver and Embedded system M3S-T4-Tiny Firmware Integration Technology Application Note - Sample Code (ZIP)
RX Family Embedded TCP/IP M3S-T4-Tiny Socket API Module Firmware Integration Technology - Sample Code (ZIP | English, 日本語)
RX Family System Timer Module Firmware Integration Technology Application Note - Sample Code (ZIP)
File System/Device Drivers SD Memory Card SD Mode SD Memory Card Driver Firmware Integration Technology - Sample Code (ZIP)
SDIO Wireless Lan (For eWBC in d-broad, Inc.) Please contact us.
SDIO Wireless Lan (For TypeZX in Murata Manufacturing Co., Ltd.)
Data Flash Driver RX Family Flash Memory Data Management Module Using Firmware Integration Technology - Sample Code (ZIP | English, 日本語)
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver RX Family Clock Synchronous Control Module for Serial Flash Memory Access Firmware Integration Technology - Sample Code (ZIP)
SPI Serial EEPROM Driver RX Family Clock Synchronous Control Module for EEPROM Access Firmware Integration Technology - Sample Code (ZIP)
Memory Access Driver Interface RX Family Memory Access Driver Interface Module Using Firmware Integration Technology - Sample Code (ZIP)
Image Processing JPEG Decoder RX Family JPEG Decoder Module Firmware Integration Technology - Sample Code (ZIP | English, 日本語)
JPEG Encoder RX Family JPEG Encoder Module Firmware Integration Technology - Sample Code (ZIP | English, 日本語)
Security AES Library Please contact us.
DES Library
SHA Library
RSA Library
Sound / Audio MP3 Decoder Please contact us.
Signal Processing DSP Library Please refer to the product page.
Application Support Software Library Sound Playback System and Compression System (Original ADPCM Codec) RX Family Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology - Sample Code (ZIP | English, 日本語)
Open Source FAT File System Open Source FAT File System M3S-TFAT-Tiny Module Firmware Integration Technology - Sample Code (ZIP)
M3S-TFAT-Tiny Memory Driver Interface Module Firmware Integration Technology - Sample Code (ZIP)

Sample Code Using Firmware Integration Technology

Kind of Module Function Sample
Sample Program USB RX Family Sample Program using USB Host Mass Storage Class Driver (HMSC) to communicate via USB with MSC device Firmware Integration Technolog (ZIP)
RX Family Sample Program using USB Host Communication Device Class Driver(HCDC) to communicate via USB with CDC device Firmware Integration Technology - Sample Code (ZIP)
RX Family Sample Program using USB Host Human Interface Device Class Driver (HHID) to communicate via USB with HID device Firmware Integration Technology - Sample Code (r01an2236xx0130) (ZIP)
RX Family Sample Program using USB Peripheral Communication Device Class Driver (PCDC) to communicate via USB with USB Host Firmware Integration Technology - Sample Code (ZIP)
RX Family Sample Program using using USB Peripheral Mass Storage Class Driver (PMSC) to communicate via USB with USB Host Firmware Integration Technology (ZIP)
RX Family Sample Program using USB Peripheral Human Interface Device Class Driver (PHID) to communicate via USB with USB Host Firmware Integration Technology (ZIP)
SSI RX Family Sample programs to use SSI module for PCM data transfer Using Firmware Integration Technology Modules - Sample Code (ZIP)

FIT Modules Supported by Device Group