The Renesas Starter Kit for RL78/G1G is intended as a user-friendly introductory and evaluation tool for the RL78/G1G microcontroller.

  

Features

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer. 

The Renesas Starter Kit for RL78/G1G may be connected to the host PC using the included USB E1 on chip debugging interface. 

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

* In order to make a product installer active, this product needs the internet connection.


* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

 

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Detachable Colour LCD Board Pmod™ Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
CubeSuite+ (Evaluation Software)
RL78, 78K0R Compiler
Debugger: E1 Emulator Debugger
- Flash Memory Programmer:
Renesas Flash Programmer (Evaluation Software)

Notes

The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.

 

- The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.

 

The Renesas Flash Programmer Evaluation Software does not come with technical support services.

[Kit with e2studio]

  • CPU Board
  • Detachable Colour LCD Board Pmod™ Compatible
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • DVD-ROM
- Documents:
User Manual, Tutorial, and more
- IDE:
e2studio
KPIT GNURL78 Toolchain
E1 Emulator Debugger
and more

PC System Requirements

[Kit with Renesas CubeSuite+]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
  • Hard disk 600 MB or more spare capacity
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • Microsoft Windows Vista / Windows 7 / Windows 8 *2 (other than the listed OS is not supported)
  • All other necessary software environments in addition to Windows OS.
    - .NET Framework 4.0 + language pack
    - Microsoft Visual C++ 2010 SP1 runtime library
    - Internet Explorer 7 or later

 

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

[Kit with e2studio]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1.6 GHz or higher
  • Memory 1 GB or more recommended.
  • Microsoft Windows 7 / Windows 8 *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

Ordering Information

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RL78/G1G (Kit with Renesas CubeSuite+)
E1 R0K5011EFS000BE Available
Renesas Starter Kit for RL78/G1G (Kit with e2studio) E1 YR0K5011EFS000BE Available

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News: [Notification] Advance Notice of E1 Emulator Product End of Life (EOL)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Target Devices

Family Group
RL78 Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
YR0K5011EFS000BE Mass Production Renesas call 1 Renesas Starter Kit for RL78/G1G (Kit with e2studio) 0 Call -
R0K5011EFS000BE Mass Production Renesas call 1 Renesas Starter Kit for RL78/G1G (Kit with Renesas CubeSuite+) 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.