ISL81601EVAL1Z, ISL81601EVAL2Z

High Voltage Buck-Boost Controller Evaluation Boards

Description

The ISL81601EVAL1Z and ISL81601EVAL2Z evaluation boards feature the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Key Features

  • Wide input range: 9V to 60V (for ISL81601EVAL1Z)
  • Wide input range: 32V to 60V (for ISL81601EVAL2Z)
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency (for ISL81601EVAL1Z)

Applications

  • Battery backup
  • Type-C power supply and chargers
  • Battery powered industrial applications
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Security surveillance

isl81601eval1z buck-boost controller evaluation board

ISL81601EVAL1Z Buck-Boost Controller Evaluation Board

isl81601eval2z buck-boost controller evaluation board

ISL81601EVAL2Z Buck-Boost Controller Evaluation Board

Related Products

ISL81601

Related Videos

6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.
6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.
6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL81601EVAL2Z Mass Production Renesas $136.00 1 High Voltage Buck-Boost Controller Evaluation Boards 13 Mouser -
ISL81601EVAL1Z Mass Production Renesas $136.00 1 High Voltage Buck-Boost Controller Evaluation Boards 4 Digi-Key -
4 Farnell
8 Mouser
6 RS Components

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.