ISL8130EV1Z

Advanced Single Universal PWM Controller Evaluation Board

Description

The ISL8130EV1Z is a standard boost converter, which features the ISL8130 universal pulse-width modulation (PWM) controller. The evaluation board delivers 32V output at 1.25A. All the necessary components are within the 1.425” x 1.15” PCB area.

The ISL8130 is a universal PWM controller designed to drive N-Channel MOSFETs in a synchronous rectified buck topology for up to 25A instant MOSFET current and can be configured for boost, buck/boost and sepic converters. The ISL8130 integrates control, output adjustment, monitoring, and protection functions into a single package. And, it provides simple, voltage mode control with fast transient response.

Key Features

  • Operates from:
    • 4.5V to 5.5V input for 5V input
    • 5.5V to 16V input
  • Resistor-selectable switching frequency from 100kHz to 1.4MHz
  • Voltage margining and external reference tracking modes
  • Kelvin current sensing
    • Upper MOSFET rDS(ON) for current sensing for buck and buck/boost converter
    • Precision resistor for boost and sepic converter
  • Extensive protection functions:
    • Overvoltage, overcurrent, undervoltage
  • Power-good (PGOOD) indicator

Applications

  • Power supplies for microprocessors/ASICs
  • Ethernet routers and switchers
  • Medical instrument power supplies

ISL8130EV1Z PWM Controller Eval Board

ISL8130EV1Z PWM Controller Evaluation Board

Related Products

ISL8130

0:49
The ISL8130 is a versatile controller that integrates control, output adjustment, monitoring, and protection functions into a single package.
0:49
The ISL8130 is a versatile controller that integrates control, output adjustment, monitoring, and protection functions into a single package.
0:49
The ISL8130 is a versatile controller that integrates control, output adjustment, monitoring, and protection functions into a single package.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8130EV1Z Mass Production Renesas $65.56 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.