ISL8011EVAL1Z

Integrated FET, 1.2A High Efficiency Synchronous Buck Regulator Evaluation Board

Description

The ISL8011EVAL1Z evaluation board is used to evaluate the ISL8011, an integrated FET, 1.2A synchronous buck regulator for general purpose point-of-load (POL) applications. It is optimized for generating low output voltages down to 0.8V. The supply voltage range of 2.7V to 5.5V allows the use of common 3.3V or 5V supply rails and Lithium-ion battery inputs. It has a guaranteed minimum output current of 1.2A and a 1.5MHz pulse width modulation (PWM) switching frequency which allows the use of small external components.

Key Features

  • High efficiency synchronous buck regulator with up to 95% efficiency
  • 2.7V to 5.5V supply voltage
  • 1.2A output current
  • 100% maximum duty cycle
  • Peak current limiting, short circuit protection
  • 200ms power-on reset
  • 3% output accuracy over-temperature/load/line
  • Less than 1µA logic controlled shutdown current
  • Internal loop compensation
  • Internal digital soft-start
  • Over-temperature protection
  • Enable

Applications

  • DC/DC POL modules
  • µC/µP, FPGA and DSP power
  • Plug-in DC/DC modules for routers and switchers
  • Portable instruments
  • Test and measurement systems

ISL8011EVAL1Z Integrated FET, 1.2A Synchronous Buck Regulator Evaluation Board

ISL8011EVAL1Z Evaluation Board

Related Products

ISL8011

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL80113EVAL1Z Mass Production Renesas $31.00 1 0 Call -
ISL80112EVAL1Z Mass Production Renesas $14.67 1 2 Mouser -
ISL80111EVAL1Z Mass Production Renesas $24.50 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.