HA456EVAL1

120MHz, Low Power, 8x8 Video Crosspoint Switch Evaluation Board

Description

The HA456EVAL1 evaluation platform provides a quick and easy method for evaluating the HA456 (AV = 1) 8x8 video crosspoint switch in the 44 Lead MQFP package. The HA456CN is included with the evaluation board.

The HA456 is the first 8x8 video crosspoint switch suitable for high performance video systems. Its high level of integration significantly reduces component count, board space, and cost. The crosspoint switch contains a digitally controlled matrix of 64 fully buffered switches that connect 8 video input signals to any, or all, matrix outputs. Each matrix output connects to an internal, high-speed (200V/µs), unity gain buffer capable of driving 400Ω and 5pF to ±2V.

Key Features

  • Emulates a Complete 8 x 8 Video Switcher
  • Simple and Easy to Use
  • PC Controlled (Software Included) Channel Selection
  • Optional Adaptor (HA456/7EVAL3) Allows Simple Manual Control of Channel Selection (No PC Required)
  • Configurable for Buffered (HFA1412) or Unbuffered Outputs
  • Configured for 75Ω Environments

Applications

  • Professional Video Switching and Routing 
  • Security and Video Editing Systems

HA456EVAL1 8x8 Video Crosspoint Eval Board

HA456EVAL1 8x8 Video Crosspoint Eval Board

Related Products

HA456

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
HA456EVAL1 Mass Production Renesas $192.50 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.