高精度±2%片上振荡器(TA = 0 + 40℃)使CPU运行可达到20 MHz,同时内置了可选上电复位和看门狗定时器等功能,有助于系统实现更紧凑的尺寸和低功耗,使整个系统搭建成本更低。具有10和16引脚的小型封装,以及1 KB至4 KB的闪存阵容,更适合于小型家用电器以及通用消费产品等应用。
Software title
|
Software type
|
Company
|
---|---|---|
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
|
Simulator | Renesas |
2 items
|