Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.

Features

  • 10 PCIe Gen2 Lanes, 4 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HPES10T4G2ZBBC
Last Time Buy CABGA 324 C No Tray
Availability
89HPES10T4G2ZBBC8
Last Time Buy CABGA 324 C No Reel
Availability
89HPES10T4G2ZBBCG
Last Time Buy CABGA 324 C Yes Tray
Availability
89HPES10T4G2ZBBCG8
Last Time Buy CABGA 324 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
PES10T4G2 Datasheet Datasheet PDF 370 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
Downloads
89HPES10T4G2 BSDL File Model - BSDL BSDL 10 KB
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
89HPES10T4G2 Orcad Symbol Software Tool ZIP 6 KB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB