The SH-Mobile MT1 is capable of full high-definition (1920 x 1080 pixels) video processing and audio processing that is necessary to support full segment broadcasting, at low power. The lineup includes packages and software solutions for applications in segments such as mobile phones, portable consumer electronics, and automotive equipment.
Product name | SH-Mobile MT1 (SH73704) |
---|---|
CPU core | SH4A |
Power supply voltage | Internal: 1.15 to 1.3 V External: 2.5 to 3.6 V or 1.65 to 1.95 V |
Max. operating frequency | 500 MHz |
Cache memory |
|
On-chip RAM |
|
X/Y memory (for DSPs) | 16 Kbytes |
On-chip peripheral functions |
|
Interfaces |
|
On-chip SDRAM (SiP only) | 1 Gbit MobileDDR-SDRAM |
Package | SiP:40-pin BGA (10 × 11 mm, 0.4 mm pin pitch, 1.4 mm thick) Single item:449-pin BGA (21 × 21 mm、0.8 mm pin pitch, 1.9 mm thick) |
|
|
|
---|---|---|
Type | Title | Date |
Technical Update | PDF 1.10 MB 日本語 | |
Technical Update | PDF 75 KB 日本語 | |
Technical Update | PDF 31 KB 日本語 | |
Technical Update | PDF 126 KB 日本語 | |
Technical Update | PDF 41 KB 日本語 | |
5 items
|